Product Hierarchy
Product Hierarchy

9902 - Transceiver 10BASE5, #20-5pr, FPO, Isolated Shields, PVC Jkt, CM




IEEE 802.3 Ethernet Transceiver 10BASE5, 20 AWG stranded (7x28) tinned copper conductors, Datalene® insulation, twisted pairs, overall polyester isolation tape + Duofoil® + tinned copper braid shield (95% coverage), drain wire, light gray PVC jacket.

Product Overview

Suitable Applications: IEEE 802.3 Transceiver Cable

Construction Details

Conductor
ElementSizeStrandingMaterialNo. of Pairs
Pair(s)20 AWG7x28TC - Tinned Copper5
Insulation
ElementMaterialNom. Insulation DiameterColor CodeNotes
Pair(s)PE - Polyethylene (Foam)0.077 in (2.0 mm)Gray & White, Yellow & Orange, Blue & Green, Red & Brown, Red & BlackHDPE
Inner Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeTri-Laminate (Alum+Poly+Alum)100%20 AWG (7x28) TC
BraidTinned Copper (TC)95%
Outer Jacket
SeparatorMaterialNom. Diameter
Polyester TapePVC - Polyvinyl Chloride0.495 in
Overall Cable Diameter (Nominal): 0.495 in

Electrical Characteristics

Electricals
Nom. Characteristic Impedance
78 Ohm
Delay
Max. Delay SkewNom. Velocity of Prop.
78 ns/100m78%
Voltage
UL Voltage Rating
150 V (CL2), 30 V (AWM 2919)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C to +80°C
Bend Radius
Stationary Min.Installation Min.
4.95 in (126 mm)4.95 in
Max. Pull Tension: 248.6 lbs (112.8 kg)
Bulk Cable Weight: 138 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL1685 UL Loading
NEC / UL Compliance: Article 800, Article 725
AWM Compliance: AWM 2919
CEC / C(UL) Compliance: CM.
IEEE Compliance: IEEE 802.3
European Directive Compliance: EU CE Mark, EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Polyester separator tape over cabled pairs

History

Update and Revision: Revision Number: 0.363 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
9902 E4X1000Gray, Light Dec612825260264C
9902 E4X500Gray, Light Dec612825260271C
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
No accessories are available for this product