(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Suitable Applications: | used as test probe lead for electrical and electronic measuring for test equipment |
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
18 | 65x36 | TC - Tinned Copper | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.144 in | 0.048 in |
Nominal Conductor DCR |
---|
6.5 Ohm/1000ft |
Typical Unbalanced NEXT % |
---|
6 MHz |
Max. Recommended Current [A] |
---|
6.5 A |
Suggested Working Voltage | UL Voltage Rating |
---|---|
5,000 V RMS | 5000 V RMS |
UL Temp Rating: | 80°C |
Operating Temp Range: | -50°C To +80°C |
Bulk Cable Weight: | 6 lbs/1000ft |
Max. Pull Tension: | 25 lbs |
Min Bend Radius/Minor Axis: | 0.58 in |
UL Rating: | 5000V, 80°C |
UL AWM Style Compliance: | UL AWM Style1855 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-10-01 |
CA Prop 65: | Yes |
MII Order #39 (China RoHS): | Yes |
UL voltage rating: | 5000 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
9899 010100 | Black | Reel | 100 ft | 612825260219 |
9899 010500 | Black | Reel | 500 ft | 612825260233 |
9899 0101000 | Black | Reel | 1,000 ft | 612825260226 |
9899 005500 | Green, Dark | Reel | 500 ft | 612825260196 |
9899 002100 | Red | Reel | 100 ft | 612825260165 |
9899 002500 | Red | Reel | 500 ft | 612825260189 |
9899 0021000 | Red | Reel | 1,000 ft | 612825260172 |
9899 009500 | White | Reel | 500 ft | 612825260202 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.311 Revision Date: 11-17-2020 |