Product Hierarchy
Product Hierarchy

9898 - Transceiver 10BASE5, #28-3pr, #24-3c, PO, Isolated Shields, PVC Jkt, CM




IEEE 802.3 Ethernet Transceiver 10BASE5, 3 pairs - 28 AWG stranded (7x36) tinned copper conductors, 3 conductors - 24 AWG stranded (7x32) tinned copper conductors, polypropylene insulation, all indiv. Beldfoil® shielded, overall isolated, Duofoil® + tinned copper braid shield, PVC jacket.

Product Overview

Suitable Applications: IEEE 802.3 Transceiver Cable

Construction Details

Conductor
ElementSizeStrandingMaterialNo. of Pairs
Pair(s)28 AWG7x36TC - Tinned Copper3
Conductor(s)24 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. Insulation DiameterColor Code
Triad(s)PP - Polypropylene0.044 in (1.1 mm)Gray & White, Yellow & Orange, Blue & Green, Black, Red, & Purple
Conductor(s)PP - Polypropylene0.035 in (0.89 mm)Yellow, Orange, White
Inner Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeTri-Laminate (Alum+Poly+Alum)100%24 AWG (7x32) TC
BraidTinned Copper (TC)91%
Outer Jacket
SeparatorMaterialNom. Diameter
Polyester TapePVC - Polyvinyl Chloride0.26 in
Overall Cable Diameter (Nominal): 0.26 in

Electrical Characteristics

Electricals
ElementNom. Characteristic Impedance
Pair(s)78 Ohm
Conductor(s)
Delay
Max. Delay SkewNom. Velocity of Prop.
66 ns/100m66%
Voltage
UL Voltage Rating
150 V (CL2), 30 V (AWM 2919)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C to +80°C
Bend Radius
Stationary Min.Installation Min.
2.6 in (66 mm)2.6 in
Max. Pull Tension: 78 lbs (35 kg)
Bulk Cable Weight: 42 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL1685 UL Loading
NEC / UL Compliance: Article 725, CL2
AWM Compliance: AWM 2919
CEC / C(UL) Compliance: .
IEEE Compliance: IEEE 802.3
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.357 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
9898 E4X1000Gray, Light Dec612825260158C
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
No accessories are available for this product