IEEE 802.3 Ethernet Transceiver 10BASE5, 20 AWG stranded (7x28) tinned copper conductors, Datalene® insulation, 4 twisted pairs, overall polyester isolation tape + a tinned copper braid shield (95% coverage), drain wire, PVC jacket.
| Suitable Applications: | IEEE 802.3 Transceiver Cable |
| Element | Size | Stranding | Material | No. of Pairs |
|---|---|---|---|---|
| Pair(s) | 20 | 7x28 | TC - Tinned Copper | 4 |
| Material | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|
| PE - Polyethylene (Foam) | 0.077 in (2.0 mm) | Gray & White, Yellow & Orange, Blue & Green, Black & Red | HDPE |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Braid | Tinned Copper (TC) | 95% | 22 AWG (7x30) TC |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.398 in (10.1 mm) |
| Nom. Characteristic Impedance |
|---|
| 78 Ohm |
| Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|
| 78 ns/100m | 78% |
| Max. Insertion Loss (Attenuation) |
|---|
| 6 dB/100m |
| UL Voltage Rating |
|---|
| 30 V (AWM 2919), 300 V (CL2) |
| UL Temperature | Operating |
|---|---|
| 80°C | -40°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.98 in (101 mm) | 3.98 in (101 mm) |
| Max. Pull Tension: | 175 lbs (79.4 kg) |
| Bulk Cable Weight: | 93 lbs/1000ft |
| Flammability / Reaction to Fire: | UL1685 UL Loading, FT4, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 725, Article 800, CL2, CM |
| AWM Compliance: | AWM 2919 |
| CEC / C(UL) Compliance: | CM |
| IEEE Compliance: | IEEE 802.3 |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | DEC Part No. 17-01320-00 |
| Plenum Number: | 89901 |
| Update and Revision: | Revision Number: 0.477 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 9892 0061000 | Blue, Light | 612825260103 | C |
| 9892 006500 | Blue, Light | 612825260110 | C |
| 9892 0065000 | Blue, Light | 612825260127 | C |
| Footnote: | C - CRATE REEL PUT-UP. |