Electronic, 10 Conductor 20AWG (Solid) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PO Outer Jacket
| Suitable Applications: | direct burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 10 | 20 AWG | Solid | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PP - Polypropylene | 0.013 in (0.33 mm) | 0.058 in (1.5 mm) | Black, White, Red, Green, Brown, Blue, Orange, Yellow, Purple, Gray |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (Solid) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PE - Polyethylene | 0.04 in (1.0 mm) | 0.31 in |
| Outer Jacket1 Table Notes: | HDPE |
| Overall Cable Diameter (Nominal): | 0.31 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|
| 18.1 Ohm/1000ft | 23 pF/ft (75 pF/m) | 42 pF/ft (140 pF/m) | 2.7 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 11 Ohm/1000ft (36 Ohm/km) |
| Voltage Rating |
|---|
| 350 V |
| Operating |
|---|
| -40°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.1 in (79 mm) | 3.1 in |
| Max. Pull Tension: | 137.8 lbs (62.51 kg) |
| Bulk Cable Weight: | 60 lbs/1000ft |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.396 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 9890 0101000 | Black | 612825260042 | C |
| 9890 010500 | Black | 612825260059 | C |
| Footnote: | C - CRATE REEL PUT-UP. |