Triax 50Ω RG-8/U Type, 11 AWG (7x19) bare copper conductor, foam polyethylene insulation, bare copper braid shield (95%), PE Insulation, Bare Copper Braid (80%), polyethylene jacket
| Suitable Applications: | Computer, Instrumentation |
| RG Type: | 8 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 11 AWG | 7x19 | 0.108 in | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene (Foam) | 0.285 in (7.24 mm) | White |
| Layer | Shield Type | Material | Coverage |
|---|---|---|---|
| 1 | Braid | Bare Copper (BC) | 95% |
| Material | Nom. Diameter |
|---|---|
| PE - Polyethylene | 0.370 in (9.40 mm) |
| Layer | Outer Shield Type | Material | Coverage |
|---|---|---|---|
| 1 | Braid | Bare Copper (BC) | 80% |
| Material | Nom. Diameter |
|---|---|
| PE - Polyethylene | 0.480 in (12.2 mm) |
| Overall Cable Diameter (Nominal): | 0.480 in (12.2 mm) |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.10 dB/100ft |
| 10 MHz | 0.50 dB/100ft |
| 50 MHz | 1.20 dB/100ft |
| 100 MHz | 1.80 dB/100ft |
| 200 MHz | 2.70 dB/100ft |
| 400 MHz | 4.20 dB/100ft |
| 700 MHz | 5.80 dB/100ft |
| 900 MHz | 6.70 dB/100ft |
| 1000 MHz | 7.10 dB/100ft |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|---|
| 1.2 Ohm/1000ft | 1.2 Ohm/1000ft (3.9 Ohm/km) | 2.1 Ohm/1000ft (6.9 Ohm/km) | 26.0 pF/ft (85.3 pF/m) | 50 Ohm | 78% |
| Voltage Rating |
|---|
| 600 V (Center conductor to inner shield), 300 V (Between shield) |
| Operating |
|---|
| -55°C to +80°C |
| Installation Min. |
|---|
| 4.8 in (120 mm) |
| Max. Pull Tension: | 326 lbs (148 kg) |
| Bulk Cable Weight: | 130 lbs/1000ft |
| Environmental Suitability: | Outdoor - Aerial, Outdoor, Sunlight Resistance - Black only, Aerial - When supported by messenger wire |
| Sustainability: | CA Prop 65 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.496 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9888 010500 | Black | Reel | 500 ft | 612825260035 | C |
| 9888 0101000 | Black | Reel | 1,000 ft | 612825260028 | C |
| Footnote: | C - CRATE REEL PUT-UP. |