(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
IEEE 802.3 Ethernet Thicknet 10BASE5, DEC p/n 17-00451-00, 12 AWG solid .086" bare copper conductor, foam polyethylene insulation, Duobond IV® quad shield (100% coverage), PVC jacket.
| Suitable Applications: | Thick Ethernet |
| Element | No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|---|
| Coax(es) | 1 | 12 AWG | Solid | 0.086 in | BC - Bare Copper |
| Element | Material | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| Coax(es) | PE - Polyethylene (Foam) | 0.243 in (6.17 mm) | White |
| Element | Shield Type | Material | Coverage |
|---|---|---|---|
| Coax(es) | Tape | Tri-Laminate (Alum+Poly+Alum) | 100% |
| Coax(es) | Braid | Tinned Copper (TC) | 95% |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| 2 | Braid | Tinned Copper (TC) | 94% | |
| 3 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| 4 | Braid | Tinned Copper (TC) | 90% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.405 in (10.3 mm) |
| Frequency | Max. Attenuation |
|---|---|
| 1 MHz | 0.19 dB/100ft |
| 5 MHz | 0.37 dB/100ft |
| 10 MHz | 0.52 dB/100ft |
| 50 MHz | 1.2 dB/100ft |
| 100 MHz | 1.7 dB/100ft |
| 200 MHz | 2.55 dB/100ft |
| 400 MHz | 3.9 dB/100ft |
| 7000 MHz | 5.5 dB/100ft |
| 900 MHz | 6.5 dB/100ft |
| 1000 MHz | 6.9 dB/100ft |
| 1500 MHz | 8.5 dB/100ft |
| 2000 MHz | 10.1 dB/100ft |
| 2500 MHz | 11.5 dB/100ft |
| 3000 MHz | 13 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 1.42 Ohm/1000ft | 1.52 Ohm/1000ft (4.99 Ohm/km) | 26 pF/ft (85 pF/m) | 50 Ohm | 78% |
| UL Voltage Rating |
|---|
| 300 V RMS, 30 V RMS |
| Electrical Characteristics Notes: | UL AWM 1478: 30 V RMS |
| UL Temperature | Operating |
|---|---|
| 60°C | -40°C To +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.05 in (103 mm) | 4.05 in (103 mm) |
| Max. Pull Tension: | 255 lbs (116 kg) |
| Bulk Cable Weight: | 122 lbs/1000ft |
| Environmental Suitability: | Indoor, Indoor |
| Flammability / Reaction to Fire: | UL1685 UL Loading, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | Article 725, Article 800, CL2, CM |
| AWM Compliance: | AWM 1478 |
| CEC / C(UL) Compliance: | CM |
| IEEE Compliance: | IEEE 802.3 10Base5 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | DEC Part No. 17-00451-00 |
| Plenum Number: | 89880 |
| Notes: | Ringband stripes every 2.5 meters to aid users in tap placement.//(1)# Elements@Conductor1:-In Stibo it was Blank and now changed to 1. (2)Size@Conductor1 :-In Stibo it was 12 now changed to 12AWG (3)Color@Color Chart1 01 :- In stibo it was Blank now Changed to White (4)Material@OuterShield1 1 - In stibo it is Tri-Laminate (Alum+Poly+Alum) But in BPCS (EAA+ Alum+ Poly+Alum) (5)Material@OuterShield1 3 - In stibo it is Tri-Laminate (Alum+Poly+Alum) But in BPCS (Diamond Pattern EAA+ Alum+ Poly+Alum + Mineral oil) (6)Cable Diameter (Nominal)- In Stibo it was Blank Now Changed to 0.405 in. |
| Update and Revision: | Revision Number: 0.478 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9880 004500 | Yellow | Reel | 500 ft | 612825259961 | C |
| 9880 0041000 | Yellow | Reel | 1,000 ft | 612825259947 | C |
| 9880 0041640 | Yellow | Reel | 1,640 ft | 612825259954 | C |
| Footnote: | C - CRATE REEL PUT-UP. |