Product Hierarchy
Product Hierarchy

9876 - Audio, Control & Instrument, #20-11pr, PO, Indiv. Foil, PVC Jkt, CM




Audio, Control & Instrument Cable, 20 AWG stranded (7x28) tinned copperconductors, polypropylene insulation, 11 twisted pairs, individually shielded with Beldfoil® (100% coverage), 22 AWG stranded tinned copperdrain wire, overall PVC jacket.

Product Overview

Suitable Applications: Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Computer Communication; Panel Wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)1120 AWG7x28TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessColor Code
Pair(s)PP - Polypropylene0.015 in (0.38 mm)Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green, Red & Blue, Red & Yellow
Inner Shield
ElementShield TypeMaterialCoverageDrainwire TypeNotes
Pair(s)TapeBi-Laminate (Alum+Poly)100%22 AWG (19x34) TCeach pair
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.050 in (1.3 mm)0.600 in (15.2 mm)
Overall Cable Diameter (Nominal): 0.600 in (15.2 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Pair(s)10.5 Ohm/1000ft (34.4 Ohm/km)30 pF/ft (98 pF/m)55 pF/ft (180 pF/m)50 Ohm66%2 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V (CM), 30 V (UL AWM 2919)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C (UL AWM 2919)-20°C to +80°C
Bend Radius
Stationary Min.Installation Min.
6.0 in (150 mm)6.0 in (150 mm)
Max. Pull Tension: 382 lbs (173 kg)
Bulk Cable Weight: 182 lbs/1000ft (271 kg/km)

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL1685 UL Loading
NEC / UL Compliance: Article 800, CM
AWM Compliance: AWM 2919
CEC / C(UL) Compliance: CM
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.332 Revision Date: 02-03-2025

Part Numbers

Variants
Item #ColorUPCFootnote
9876 0601000Chrome612825259886C
Date: 2004-01-01
No accessories are available for this product