Product Hierarchy
Product Hierarchy

9875 - Audio, Control & Instrument, #20-9pr, PO, Indiv. Foil, PVC Jkt, CM




Audio, Control & Instrument Cable, 20 AWG stranded (7x28) tinned copper conductors, polypropylene insulation, 9 twisted pairs, individually shielded with Beldfoil® (100% coverage), 22 AWG stranded tinned copper drain wire, overall PVC jacket.

Product Overview

Suitable Applications: Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Computer Communication; Panel Wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)920 AWG7x28TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PP - Polypropylene0.015 in (0.38 mm)0.066 in (1.7 mm)Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green
Inner Shield
ElementShield TypeMaterialCoverageDrainwire TypeNotes
Pair(s)TapeBi-Laminate (Alum+Poly)100%22 AWG (19x34) TCeach pair
Outer Jacket
SeparatorMaterialNom. ThicknessNom. Diameter
Polyester TapePVC - Polyvinyl Chloride0.052 in (1.3 mm)0.555 in (14.1 mm)
Overall Cable Diameter (Nominal): 0.555 in (14.1 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Pair(s)11.3 Ohm/1000ft11.7 Ohm/1000ft (38.4 Ohm/km)30 pF/ft (98 pF/m)55 pF/ft (180 pF/m)50 Ohm66%2 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V (CM), 30 V (AWM 2919)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C to +80°C
Bend Radius
Stationary Min.Installation Min.
5.6 in (140 mm)5.6 in (140 mm)
Max. Pull Tension: 312 lbs (142 kg)
Bulk Cable Weight: 157 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL 1685 FT4 Loading
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CM
AWM Compliance: AWM 2919
CEC / C(UL) Compliance: CM
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.547 Revision Date: 02-03-2025

Part Numbers

Variants
Item #ColorUPCFootnote
9875 060100Chrome612825259848C
9875 0601000Chrome612825259855C
9875 060500Chrome612825259862C
9875 0605000Chrome612825259879
Date: 2004-01-01
No accessories are available for this product