Audio, Control & Instrument Cable, 20 AWG stranded (7x28) tinned copper conductors, polypropylene insulation, 9 twisted pairs, individually shielded with Beldfoil® (100% coverage), 22 AWG stranded tinned copper drain wire, overall PVC jacket.
| Suitable Applications: | Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Computer Communication; Panel Wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 9 | 20 AWG | 7x28 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PP - Polypropylene | 0.015 in (0.38 mm) | 0.066 in (1.7 mm) | Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green |
| Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
|---|---|---|---|---|---|
| Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (19x34) TC | each pair |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Polyester Tape | PVC - Polyvinyl Chloride | 0.052 in (1.3 mm) | 0.555 in (14.1 mm) |
| Overall Cable Diameter (Nominal): | 0.555 in (14.1 mm) |
| Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Delay | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|---|---|
| Pair(s) | 11.3 Ohm/1000ft | 11.7 Ohm/1000ft (38.4 Ohm/km) | 30 pF/ft (98 pF/m) | 55 pF/ft (180 pF/m) | 50 Ohm | 1.4 ns/ft | 0.18 µH/ft (0.59 µH/m) | 66% | 2 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V (CM), 30 V (AWM 2919) |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C to +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 5.6 in (140 mm) | 5.6 in (140 mm) |
| Max. Pull Tension: | 312 lbs (142 kg) |
| Bulk Cable Weight: | 157 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL 1685 FT4 Loading |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CM |
| AWM Compliance: | AWM 2919 |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.548 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 9875 060100 | Chrome | 612825259848 | C |
| 9875 0601000 | Chrome | 612825259855 | C |
| 9875 060500 | Chrome | 612825259862 | C |
| 9875 0605000 | Chrome | 612825259879 |
| Footnote: | C - CRATE REEL PUT-UP. |