(9827)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4215)Outdoor Fiber Cable
(3858)SMPTE Cable
(13)Tactical Fiber Cable
(355)Flexible Automation Cable
(107)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(7)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1049)Instrumentation Cable
(337)UL 300V PLTC/PLTC-ER Cable
(182)UL 600V TC/TC-ER Pairs/Triads
(118)UL Thermocouple
(35)CSA ACIC Cable
(35)IMSA
(2)Control / Power Cable
(729)VFD Cable
(115)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Safety, Sound, & Security Cable
(502)Audio, Sound, & Control Cable
(175)Access Control Cable
(21)Fire Alarm Cable
(72)Nurse Call
(15)Security & Alarm Cable
(174)Surveillance Cable
(45)Connectors & Outlets
(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
20 | 26x34 | TC - Tinned Copper | 6 |
Total Number of Pairs: | 3 |
Material | Nominal Wall Thickness |
---|---|
PP - Polypropylene | 0.010 in |
Number | Color |
---|---|
1 | Black & White |
2 | Red & Dark Green |
3 | Brown & Dark Blue |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 22 |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 20 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.271 in | 0.016 in |
Nominal Conductor DCR |
---|
10.4 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Shield |
---|---|
32.6 pF/ft | 61.3 pF/ft |
Nominal Inductance |
---|
0.026 µH/ft |
UL Voltage Rating |
---|
300 V RMS |
UL Temp Rating: | 80°C |
Operating Temp Range: | -20°C To +80°C |
Bulk Cable Weight: | 57 lbs/1000ft |
Max. Pull Tension: | 49 lbs |
Min Bend Radius (Continuous Flexing): | 2.710 in |
UL AWM Style Compliance: | AWM 2937 (300 V 80°C), NFPA 79 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
C(UL) Flammability: | FT2 |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
9873MN 006100 | Blue, Light | Reel | 100 ft | 612825387664 |
9873MN 0061000 | Blue, Light | Reel | 1,000 ft | 612825387671 |
9873MN 008100 | Gray | Reel | 100 ft | 612825387688 |
9873MN 0081000 | Gray | Reel | 1,000 ft | 612825387695 |
9873MN 004100 | Yellow | Reel | 100 ft | 612825387657 |
9873MN 0041000 | Yellow | Reel | 1,000 ft | 612825387701 |
Update and Revision: | Revision Number: 0.117 Revision Date: 09-30-2020 |