Audio, Control & Instrument Cable, 20 AWG stranded (7x28) tinned copper conductors, polypropylene insulation, 3 twisted pairs, individually shielded with Beldfoil® (100% coverage), 22 AWG stranded tinned copper drain wire, overall PVC jacket.
| Suitable Applications: | Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Computer Communication; Panel Wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 3 | 20 AWG | 7x28 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PP - Polypropylene | 0.015 in (0.38 mm) | 0.066 in (1.7 mm) | Black & Red, Black & White, Black & Green |
| Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
|---|---|---|---|---|---|
| Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (19x34) TC | each pair |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Polyester Tape | PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.341 in (8.66 mm) |
| Overall Cable Diameter (Nominal): | 0.341 in (8.66 mm) |
| Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Delay | Nom. Inductance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|---|---|
| Pair(s) | 11.3 Ohm/1000ft | 11.7 Ohm/1000ft (38.4 Ohm/km) | 30 pF/ft (98 pF/m) | 55 pF/ft (180 pF/m) | 50 Ohm | 1.4 ns/ft | 0.18 µH/ft (0.59 µH/m) | 66% | 2.7 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V (CM), 30 V (AWM 2919) |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C to +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.4 in (86 mm) | 3.4 in (86 mm) |
| Max. Pull Tension: | 104 lbs (47.2 kg) |
| Bulk Cable Weight: | 57 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL 1685 FT4 Loading, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CM |
| AWM Compliance: | AWM 2919 |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.555 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 9873 060100 | Chrome | 612825259756 | |
| 9873 0601000 | Chrome | 612825259763 | C |
| 9873 060250 | Chrome | 612825259770 | C |
| 9873 060500 | Chrome | 612825259787 | C |
| 9873 0605000 | Chrome | 612825259794 |
| Footnote: | C - CRATE REEL PUT-UP. |