Low Temp Plastic Lead Wire, 20AWG (7x28) Tinned Copper, Conductive PO/PO Insulation, PVC Outer Jacket, AWM 3239 80C
| Suitable Applications: | internal wiring of electronic equipments, high voltage applications |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 20 | 7x28 | TC - Tinned Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Wall Thickness |
|---|---|
| PE - Polyethylene | 0.051 in |
| Insulation Table Notes: | .003 in. conductive polyethylene over stranding. |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.201 in | 0.028 in |
| Nom. Insertion Loss |
|---|
| 6 dB/100m |
| 6 dB/100m |
| 6 dB/100m |
| 6 dB/100m |
| Typical Unbalanced NEXT % |
|---|
| 6 MHz |
| Breakdown Voltage | Non-UL Description | Non-UL Voltage Rating | UL Voltage Rating |
|---|---|---|---|
| 60,000 V (DC) | AC (60 Hertz) | 11,000 V RMS | 30,000 V DC |
| UL Temperature Rating: | 80°C |
| Operating Temperature Range: | -30°C To +80°C |
| Bulk Cable Weight: | 19 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 15 lbs |
| Minimum Minor Axis Bend Radius: | 3 in |
| UL AWM Style Compliance: | AWM 3239 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL Flammability: | VW-1 |
| UL voltage rating: | 30,000 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 9867 002500 | Red | Reel | 500 ft | 612825259749 |
| Update and Revision: | Revision Number: 0.401 Revision Date: 02-03-2025 |