(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(131)Vehicle Routers
(119)Software
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
(61)Services
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
Twinax 124Ω, 1 Pair 16AWG (Solid) Bare Copper, PO Insulation, Overall Duofoil®+Tinned Copper Braid(90%) Shield, PVC Outer Jacket, CMX
| Suitable Applications: | harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
| AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
|---|---|---|---|---|
| 16 | Solid | BC - Bare Copper | 0.051 in | 1 |
| Conductor Count: | 2 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.161 in |
| Number | Color |
|---|---|
| 1 | Blue & Clear |
| Type | Layer | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|---|
| Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| Braid | 2 | Tinned Copper (TC) | 90% |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.44 in | 0.045 in |
| Diameter |
|---|
| 0.322 mm |
| Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|
| 4.2 Ohm/1000ft | 1.3 Ohm/1000ft | 1.3 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield | Nom. Capacitance Conductor to Shield |
|---|---|---|
| 10.9 pF/ft | 19.3 pF/ft | 10.9 pF/ft |
| Element | Nominal Inductance |
|---|---|
| (Loop) | (Loop) 0.24 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 124 Ohm |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | 0.2 dB/100m |
| 10 MHz | 0.7 dB/100m |
| 50 MHz | 1.8 dB/100m |
| 100 MHz | 2.9 dB/100m |
| 200 MHz | 4.1 dB/100m |
| 400 MHz | 6.2 dB/100m |
| Max. Delay Skew | Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|---|
| 78 ns/100m | 1.3 ns/ft | 78% |
| Frequency [MHz] |
|---|
| 1 MHz |
| 10 MHz |
| 50 MHz |
| 100 MHz |
| 200 MHz |
| 400 MHz |
| UL Voltage Rating | Voltage Rating [V] |
|---|---|
| 300 V RMS (CM) | AWM style 2448: 30 V RMS |
| 300 V RMS (CMX) |
| UL Temperature Rating: | 60°C |
| Operating Temperature Range: | -20°C To +60°C |
| Bulk Cable Weight: | 98 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 73 lbs |
| Minimum Minor Axis Bend Radius: | 4.5 in |
| NEC Articles: | Article 800 |
| NEC/(UL) Compliance: | CMX |
| CEC/C(UL) Compliance: | CMX |
| UL AWM Style Compliance: | AWM 2448 |
| CPR Euroclass: | Eca |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL Flammability: | VW-1 |
| UL voltage rating: | 300 V RMS (CM) |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 9860 010500 | Black | Reel | 500 ft | 612825259725 |
| 9860 0101000 | Black | Reel | 1,000 ft | 612825259701 |
| 9860 0102000 | Black | Reel | 2,000 ft | 612825259718 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.488 Revision Date: 02-20-2026 |