(9827)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4215)Outdoor Fiber Cable
(3858)SMPTE Cable
(13)Tactical Fiber Cable
(355)Flexible Automation Cable
(107)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(7)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1049)Instrumentation Cable
(337)UL 300V PLTC/PLTC-ER Cable
(182)UL 600V TC/TC-ER Pairs/Triads
(118)UL Thermocouple
(35)CSA ACIC Cable
(35)IMSA
(2)Control / Power Cable
(729)VFD Cable
(115)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Safety, Sound, & Security Cable
(502)Audio, Sound, & Control Cable
(175)Access Control Cable
(21)Fire Alarm Cable
(72)Nurse Call
(15)Security & Alarm Cable
(174)Surveillance Cable
(45)Connectors & Outlets
(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Suitable Applications: | Harsh Environment, IIoT, Factory or Process Automation, Video, Audio, Data Communication, etc. |
AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
---|---|---|---|---|
20 | 7x28 | TC - Tinned Copper | 0.038 in | 2 |
Conductor Count: | 2 |
Material | Nominal Diameter |
---|---|
PE - Polyethylene | .079 in |
Color |
---|
Natural |
Natural |
Type | Material | Coverage [%] |
---|---|---|
Braid | Tinned Copper (TC) | 85% |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride (Non-Contaminating) | 0.235 in |
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR |
---|---|---|
9.5 Ohm/1000ft | 9.5 Ohm/1000ft | 5.3 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
19.7 pF/ft | 45.1 pF/ft |
Nominal Inductance |
---|
0.119 µH/ft |
Nominal Characteristic Impedance |
---|
78 Ohm |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.7 dB/100ft |
10 MHz | 2.3 dB/100ft |
50 MHz | 5.2 dB/100ft |
100 MHz | 7.5 dB/100ft |
200 MHz | 11 dB/100ft |
400 MHz | 16 dB/100ft |
Max. Delay Skew | Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|---|
66 ns/100m | 1.54 ns/ft | 66% |
Non-UL Voltage Rating |
---|
750 V |
Electrical Characteristics Notes: | Capacitance Conductor to Other Conductor with Shield: 45.1 pF/ft |
Operating Temp Range: | -40°C to +60°C |
Bulk Cable Weight: | 30 lbs/1000ft |
Max. Pull Tension: | 48 lbs |
Min Bend Radius/Minor Axis: | 2.4 in |
CPR Euroclass: | Fca |
RG Type: | 108/U Type |
Military Compliance: | MIL-DTL-17, M17/45-RG108 |
Qualified Products List (QPL): | Yes |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive Compliance: | Yes |
EU CE Mark: | No |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-10-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Aerial: | Yes - Black only, when supported by messenger wire |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes - Black only |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
9859 0101000 | Black | Reel | 1,000 ft | 612825259695 |
Notes: | One conductor has a bare copper strand for identification. |
Update and Revision: | Revision Number: 0.281 Revision Date: 09-30-2020 |