(1405)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(109)Mil-Spec Coax, 125 Ohm, RG-63, 22 AWG Solid Bare Copper Covered Steel Conductor, PE Insulation, 95% Bare Copper Braid Shield, PVC Jacket (Non-Contaminating), CMH, Commercial, QPL
Suitable Applications: | Data transmission |
RG Type: | 63 |
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
22 AWG | Solid | 0.025 in | BCCS - Bare Copper Covered Steel |
Material | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|
PE - Polyethylene (Semi-Solid) | 0.285 in (7.24 mm) | White | Solid PE monofilament spiral around conductor. Solid PE tube over monofilament |
Layer | Outer Shield Type | Material | Coverage |
---|---|---|---|
1 | Braid | Bare Copper (BC) | 95% |
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride (Non-Contaminating) | 0.405 in (10.3 mm) |
Overall Cable Diameter (Nominal): | 0.405 in (10.3 mm) |
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.2 dB/100ft |
10 MHz | 0.5 dB/100ft |
50 MHz | 1.1 dB/100ft |
100 MHz | 1.5 dB/100ft |
200 MHz | 2.3 dB/100ft |
400 MHz | 3.4 dB/100ft |
700 MHz | 4.6 dB/100ft |
900 MHz | 5.5 dB/100ft |
1000 MHz | 5.8 dB/100ft |
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
40.5 Ohm/1000ft (133 Ohm/km) | 1.2 Ohm/1000ft (3.9 Ohm/km) | 9.7 pF/ft (32 pF/m) | 125 Ohm | 84% |
UL Voltage Rating | Voltage Rating |
---|---|
300 V (CMH) | 750 V (Mil-Spec) |
UL Temperature | Operating |
---|---|
80°C | -40°C to +80°C |
Installation Min. |
---|
4 in (100 mm) |
Max. Pull Tension: | 149 lbs (67.6 kg) |
Bulk Cable Weight: | 78 lbs/1000ft |
Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor, Aerial - Black only, When supported by messenger wire |
Sustainability: | CA Prop 65 |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | CMH |
Military Compliance: | MIL-C-17, M17/31-RG63 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.490 Revision Date: 04-29-2024 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
9857 0101000 | Black | Reel | 1,000 ft | 612825407393 | C |