Product Hierarchy
Product Hierarchy

9843 - RS485, 3 Pr #24 Str TC, PE Ins, OS+TC Brd, PVC Jkt, CM




RS-485, 3 Pair 24AWG (7x32) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(90%) Shield, PVC Outer Jacket, CM

Product Overview

Suitable Applications: RS-485, POS; Computer communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring; serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, etc.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)324 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PE - Polyethylene0.022 in (0.56 mm)0.068 in (1.7 mm)White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe, White/Green Stripe & Green/White Stripe
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
BraidTinned Copper (TC)90%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.035 in (0.89 mm)0.360 in (9.14 mm)
Overall Cable Diameter (Nominal): 0.360 in (9.14 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. DelayNom. Velocity of Prop.Max. Current
Pair(s)24 Ohm/1000ft12.8 pF/ft (42.0 pF/m)23 pF/ft (75 pF/m)120 Ohm1.6 ns/ft66%1.54 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 2.3 Ohm/1000ft (7.5 Ohm/km)
High Frequency (Nominal/Typical)
ElementFrequency [MHz]Nom. Insertion Loss (Attenuation)
Pair(s)10.6 dB/100ft
Voltage
UL Voltage Rating
300 V (CM), 30 V (UL AWM 2919)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-30°C to +80°C
Bend Radius
Stationary Min.Installation Min.
3.75 in (95.3 mm)3.75 in (95.3 mm)
Max. Pull Tension: 105.5 lbs (47.85 kg)
Bulk Cable Weight: 62 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL 1685 UL Loading, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEC / UL Compliance: Article 800, CM
AWM Compliance: AWM 2919
CEC / C(UL) Compliance: CM
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.579 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
9843 0101000BlackReel1,000 ft612825495604
9843 060100ChromeReel100 ft612825259589
9843.00305ChromeReel305 m8719605023339
9843.K0305ChromeReel305 m8719605023346
9843 060500ChromeReel500 ft612825259602C
9843 0601000ChromeReel1,000 ft612825259596C
9843 0605000ChromeReel5,000 ft612825259619C
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
Cabling Solutions for Industrial Applications
Belden-Copper-Catalog-2016.pdf
lighting-cable-catalog.pdf
No accessories are available for this product