Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
(1213)Fiber Patch Cords
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
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
RS-485, 2 Pair, 24 AWG stranded (7x32) Tinned Copper conductors, Polyethylene insulation, twisted pairs, overall Beldfoil® (100% coverage) + Tinned Copper braid shield (90% coverage), 24 AWG stranded Tinned Copper drain wire, LSZH jacket, CPR Dca
| Suitable Applications: | RS-485, POS; Computer communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring; serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 2 | 24 AWG | 7x32 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PE - Polyethylene | 0.56 mm (0.022 in) | 1.73 mm (0.0681 in) | White/Blue & Blue/White, White/Orange & Orange/White |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Braid | Tinned Copper (TC) | 90% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.9 mm (0.035 in) | 8.65 mm (0.341 in) |
| Overall Cable Diameter (Nominal): | 8.65 mm (0.341 in) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Delay | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|
| Pair(s) | 78.7 Ohm/km (24.0 Ohm/1000ft) | 42 pF/m (13 pF/ft) | 75.5 pF/m (23.0 pF/ft) | 120 Ohm | 5.2 ns/m | 66% | 2.1 Amps per Conductor |
| Nom Outer Shield DCR: | 7.2 Ohm/km (2.2 Ohm/1000ft) |
| Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) [dB/100m] |
|---|---|---|
| Pair(s) | 1 | 1.97 |
| Voltage Rating |
|---|
| 300 V |
| Operating | Installation | Storage |
|---|---|---|
| -45°C To +80°C | -15°C To +80°C | -45°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 43 mm (1.7 in) | 86 mm (3.4 in) |
| Max. Pull Tension: | 395 N (88.8 lbf) |
| Bulk Cable Weight: | 97 kg/km (65 lbs/1000ft) |
| Environmental Suitability: | Indoor/Outdoor - Euroclass Dca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only, Oil Resistance - IRM 902 70°Cx4h, Oil Resistance - IEC 60811-404 |
| Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24 |
| CPR Compliance: | CPR Euroclass: Dca-s2,d2,a1 |
| CEC / C(UL) Compliance: | . |
| CENELEC Compliance: | EN 50290-2-20 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
| UK Regulation Compliance: | UKCA Mark |
| Other Standard Compliance(s): | DMX-512 |
| Update and Revision: | Revision Number: 0.621 Revision Date: 07-23-2026 |
| Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
|---|---|---|---|---|---|
| 9842NH.02500 | Black | Reel | 500 m | 8719605023308 | |
| 9842NH.02520 | Black | Reel | 520 m | 8719605172129 | |
| 9842NH.021000 | Black | Reel | 1,000 m | 8719605155405 | |
| 9842NH.022500 | Black | Reel | 2,500 m | 8719605023292 | |
| 9842NH.00152 | Chrome | Reel | 152 m | 8719605023230 | |
| 9842NH.00305 | Chrome | Reel | 305 m | 8719605023254 | |
| 9842NH.K0305 | Chrome | Reel | 305 m | 8719605023322 | |
| 9842NH 060500 | Chrome | Reel | 500 ft | 612825259572 | |
| 9842NH.00500 | Chrome | Reel | 500 m | 8719605023261 | |
| 9842NH 0601000 | Chrome | Reel | 1,000 ft | 612825259565 | C |
| 9842NH 0601000 | Chrome | Reel | 1,000 ft | 612825259565 | C |
| 9842NH.001000 | Chrome | Reel | 1,000 m | 8719605023223 | |
| 9842NH.K01000 | Chrome | Reel | 1,000 m | 8719605023315 | |
| 9842NH.002500 | Chrome | Reel | 2,500 m | 8719605023247 | |
| 9842NH.01305 | White | Reel | 305 m | 8719605023285 | |
| 9842NH.01500 | White | Reel | 500 m | 8719605184795 | |
| 9842NH.011000 | White | Reel | 1,000 m | 8719605023278 |
| Footnote: | C - CRATE REEL PUT-UP. |