(6434)Outdoor Fiber Cable
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
(962)SPIDER Fast/Gigabit Switches
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
(146)Transceivers
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
(10)Power Supplies and Cables
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
(34)SFP
(24)Stacking Cable
(5)Racks & Cabinets
(189)Server Cabinets
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
(109)RS-485, 2 Pair 24AWG (7x32) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(90%) Shield, PVC Outer Jacket, CM
Suitable Applications: | RS-485, POS; Computer communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring; serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, etc. |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 2 | 24 AWG | 7x32 | TC - Tinned Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PE - Polyethylene | 0.022 in (0.56 mm) | 0.068 in (1.7 mm) | White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Braid | Tinned Copper (TC) | 90% |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.340 in (8.64 mm) |
Table Notes: | Jacket OD +/- 0.025 |
Overall Cable Diameter (Nominal): | 0.340 in (8.64 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 24 Ohm/1000ft | 12.8 pF/ft (42.0 pF/m) | 23 pF/ft | 120 Ohm | 66% | 2.1 Amps per Conductor at 25ºC |
Nom. Outer Shield DCR: | 2.2 Ohm/1000ft (7.2 Ohm/km) |
Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
---|---|---|
Pair(s) | 1 | 0.6 dB/100ft |
UL Voltage Rating |
---|
300 V (CM), 30 V (UL AWM 2919) |
UL Temperature | Operating |
---|---|
80°C | -30°C to +80°C |
Stationary Min. | Installation Min. |
---|---|
3.5 in (89 mm) | 3.5 in (89 mm) |
Max. Pull Tension: | 87 lbs (39 kg) |
Bulk Cable Weight: | 49 lbs/1000ft |
Environmental Suitability: | Indoor |
Flammability / Reaction to Fire: | UL 1685 UL Loading, IEC 60332-1-2 |
CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
NEC / UL Compliance: | Article 800, CM |
AWM Compliance: | AWM 2919 |
CEC / C(UL) Compliance: | CM |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s): | DMX-512 |
Plenum Number: | 82842, 89842 |
Non-Plenum Number: | 9841ZH |
Update and Revision: | Revision Number: 0.606 Revision Date: 12-22-2023 |
Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
---|---|---|---|---|---|
9842.0030 | Chrome | Reel | 30 m | 8719605023001 | |
9842 060100 | Chrome | Reel | 100 ft | 612825259510 | |
9842.009999 | Chrome | Reel | 151 m | 8719605023032 | |
9842.00152 | Chrome | Reel | 152 m | 8719605022981 | |
9842.00305 | Chrome | Reel | 305 m | 8719605023018 | |
9842 060500 | Chrome | Reel | 500 ft | 612825259541 | C |
9842.00500 | Chrome | Reel | 500 m | 8719605023025 | |
9842 0601000 | Chrome | Reel | 1,000 ft | 612825259527 | C |
9842.001000 | Chrome | Reel | 1,000 m | 8719605022974 | |
9842.001525 | Chrome | Reel | 1,525 m | 8719605022998 | |
9842 0605000 | Chrome | Reel | 5,000 ft | 612825259558 | |
9842 06010000 | Chrome | Reel | 10,000 ft | 612825259534 |