Networking & Data Cable
(706)Industrial Ethernet Cable
(191)Enterprise Category Cable
(147)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(692)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(297)Video Cable
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
(14201)Indoor Fiber Cable
(1630)Indoor/Outdoor Fiber Cable
(7109)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
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
(752)Audio, Sound, & Control Cable
(234)Access Control Cable
(82)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(301)Surveillance Cable
(39)Connectors & Outlets
(3567)Modular Couplers
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
(1042)M12 Power
(427)Field Attachables
(8)Receptacles
(60)Single-Ended Cordsets
(199)Double-Ended Cordsets
(148)Splitter
(12)NR Series
(31)ST Series
(59)CA Series
(14)7/8", 1", 1 1/8" Series
(317)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(122)Double-Ended Cordsets
(62)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(73)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(33)G Series
(57)Sensor Actuator Connectors
(1032)M12
(769)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(273)M12-M12 Cordsets
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
(261)Adapter and Splitter
(4)Double-Ended Cordsets
(146)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(64)SPE Connectors
(51)Assemblies & Cordsets
(1177)Fiber Patch Cords
(486)Double-Ended Cordsets
(75)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(505)AV Assemblies
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
(1360)Managed Switches
(264)BOBCAT
(115)BEETLE
(1)BXP
(8)BXS
(8)GECKO Switches
(6)LEMUR
(6)MSP – Modular Gigabit Switches
(21)MSP – The Modular Gigabit Switches (Layer 2/3)
(12)MSM - Configurable Media Modules for MSP Switches
(9)RS20/30/40 Switches
(57)RED25 Switches
(4)RSP/RSPS/RSPE Switches
(38)Rack Mount Switches
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
(397)Cellular Routers
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
(56)Railway Routers
(132)Vehicle Routers
(118)Software
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
(145)Transceivers
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
(2)Miscellaneous Accessories
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
(114)Fiber Splicers & Tool Kits
(35)Label & Identification
(7)Fanout & Breakout Kits
(9)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(211)Ethernet I/O Modules
(42)IO-Link Masters and Devices
(44)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)
RS-485, 2 Pair 24AWG (7x32) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(90%) Shield, PVC Outer Jacket, CM
| Suitable Applications: | RS-485, POS; Computer communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring; serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 2 | 24 AWG | 7x32 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PE - Polyethylene | 0.022 in (0.56 mm) | 0.068 in (1.7 mm) | White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Braid | Tinned Copper (TC) | 90% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.340 in (8.64 mm) |
| Outer Jacket1 Table Notes: | Jacket OD +/- 0.025 |
| Overall Cable Diameter (Nominal): | 0.340 in (8.64 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Delay | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|
| Pair(s) | 24 Ohm/1000ft (79 Ohm/km) | 12.8 pF/ft (42.0 pF/m) | 23 pF/ft (75 pF/m) | 120 Ohm | 1.54 ns/ft | 66% | 2.1 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 2.2 Ohm/1000ft (7.2 Ohm/km) |
| Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) [dB/100ft] |
|---|---|---|
| Pair(s) | 1 | 0.6 |
| UL Voltage Rating |
|---|
| 300 V (CM), 30 V (UL AWM 2919) |
| UL Temperature | Operating |
|---|---|
| 80°C | -30°C to +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.5 in (89 mm) | 3.5 in (89 mm) |
| Max. Pull Tension: | 87 lbs (39 kg) |
| Bulk Cable Weight: | 49 lbs/1000ft (73 kg/km) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | Article 800, CM |
| AWM Compliance: | AWM 2919 |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | DMX-512 |
| Plenum Number: | 82842, 89842 |
| Non-Plenum Number: | 9841ZH |
| Update and Revision: | Revision Number: 0.736 Revision Date: 02-25-2026 |
| Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
|---|---|---|---|---|---|
| 9842.0030 | Chrome | Reel | 30 m | 8719605023001 | |
| 9842 060100 | Chrome | Reel | 100 ft | 612825259510 | |
| 9842.009999 | Chrome | Reel | 151 m | 8719605023032 | |
| 9842.00152 | Chrome | Reel | 152 m | 8719605022981 | |
| 9842.00305 | Chrome | Reel | 305 m | 8719605023018 | |
| 9842.K0305 | Chrome | Reel | 305 m | 8719605023049 | |
| 9842 060500 | Chrome | Reel | 500 ft | 612825259541 | C |
| 9842.00500 | Chrome | Reel | 500 m | 8719605023025 | |
| 9842 0601000 | Chrome | Reel | 1,000 ft | 612825259527 | C |
| 9842.001000 | Chrome | Reel | 1,000 m | 8719605022974 | |
| 9842.001525 | Chrome | Reel | 1,525 m | 8719605022998 | |
| 9842.K01525 | Chrome | Reel | 1,525 m | 8719605128652 | |
| 9842 0605000 | Chrome | Reel | 5,000 ft | 612825259558 | |
| 9842 06010000 | Chrome | Reel | 10,000 ft | 612825259534 |
| Footnote: | C - CRATE REEL PUT-UP. |