(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(61)Services
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
RS-485, 1 Pair 24AWG (7x32) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(90%) Shield, LSZH Outer Jacket, CM
| Suitable Applications: | exposure to rodent, crush, or cut through force, burial, POS, serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, outdoor such as solar, lighting, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 24 AWG | 7x32 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Color Code |
|---|---|---|---|
| Pair(s) | PE - Polyethylene | 0.028 in (0.71 mm) | White/Blue Stripe & Blue/White Stripe, White |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Braid | Tinned Copper (TC) | 90% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.035 in (0.89 mm) | 0.258 in (6.55 mm) |
| Overall Cable Diameter (Nominal): | 0.258 in (6.55 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Delay | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|
| Pair(s) | 24.0 Ohm/1000ft (78.7 Ohm/km) | 14.5 pF/ft (47.6 pF/m) | 26 pF/ft (85 pF/m) | 120 Ohm | 1.6 ns/ft | 66% | 2.1 Amps per Conductor at 25ºC |
| Element |
|---|
| Pair(s) |
| UL Voltage Rating |
|---|
| 300 V (CMG) |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C to 75°C |
| Max. Pull Tension: | 72.3 lbs (32.8 kg) |
| Bulk Cable Weight: | 33 lbs/1000ft (49 kg/km) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading |
| NEC / UL Compliance: | Article 800, CMG |
| AWM Compliance: | AWM 21088 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.277 Revision Date: 09-07-2025 |
| Item # | Color | UPC |
|---|---|---|
| 9841ZH 060500 | Chrome | 612825382591 |