RS-485, 1 Pair, 24 AWG stranded (7x32) Tinned Copper conductors, Polyethylene insulation, twisted pairs, overall Beldfoil® (100% coverage) + Tinned Copper braid shield (90% coverage), 24 AWG stranded Tinned Copper drain wire, LSZH jacket, CPR Dca
| Suitable Applications: | RS-485, POS; Computer communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring; serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 24 AWG | 7x32 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PE - Polyethylene | 0.56 mm (0.022 in) | 1.73 mm (0.0681 in) | White/Blue & Blue/White |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Braid | Tinned Copper (TC) | 90% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.9 mm (0.035 in) | 6.10 mm (0.240 in) |
| Overall Cable Diameter (Nominal): | 6.10 mm (0.240 in) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Delay | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|---|
| Pair(s) | 78.7 Ohm/km (24.0 Ohm/1000ft) | 42 pF/m (13 pF/ft) | 75.5 pF/m (23.0 pF/ft) | 120 Ohm | 5.2 ns/m | 66% | 2.1 Amps per Conductor |
| Nom Outer Shield DCR: | 11.0 Ohm/km (3.35 Ohm/1000ft) |
| Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
|---|---|---|
| Pair(s) | 1 | 1.97 dB/100m |
| Voltage Rating |
|---|
| 300 V |
| Operating | Installation | Storage |
|---|---|---|
| -45°C To +80°C | -15°C To +80°C | -45°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 30 mm (1.2 in) | 61 mm (2.4 in) |
| Max. Pull Tension: | 328 N (73.7 lbf) |
| Bulk Cable Weight: | 52 kg/km (35 lbs/1000ft) |
| Environmental Suitability: | Indoor - Euroclass Dca, Indoor, Non-Halogenated, Sunlight Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | IEC 60332-3-22, IEC 60332-3-24 |
| CPR Compliance: | CPR Euroclass: Dca-s2,d1,a1 |
| CENELEC Compliance: | EN 50290-2-20 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
| UK Regulation Compliance: | UKCA Mark |
| Other Standard Compliance(s): | DMX-512 |
| Update and Revision: | Revision Number: 0.823 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
|---|---|---|---|---|---|
| 9841NH.00152 | Chrome | Reel | 152 m | 8719605022929 | |
| 9841NH.K0152 | Chrome | Reel | 152 m | 8719605022967 | |
| 9841NH.00305 | Chrome | Reel | 305 m | 8719605022936 | |
| 9841NH.K0305 | Chrome | Reel | 305 m | 8719605177629 | |
| 9841NH.00500 | Chrome | Reel | 500 m | 8719605022943 | |
| 9841NH 0601000 | Chrome | Reel | 1,000 ft | 612825259497 | C |
| 9841NH 0601000 | Chrome | Reel | 1,000 ft | 612825259497 | C |
| 9841NH.001000 | Chrome | Reel | 1,000 m | 8719605022912 | |
| 9841NH.K01000 | Chrome | Reel | 1,000 m | 8719605022950 |
| Footnote: | C - CRATE REEL PUT-UP. |