Product Hierarchy
Product Hierarchy

9841LV - RS-485, 1 Pr #24 Str TC, PE Ins, OS+TC Brd, LSZH Jkt, B2ca


RS-485, 1 Pair, 24 AWG stranded (7x32) Tinned Copper conductors, Polyethylene insulation, twisted pairs, overall Beldfoil® (100% coverage) + Tinned Copper braid shield (90% coverage), 24 AWG stranded Tinned Copper drain wire, LSZH jacket, CM, CPR B2ca

Product Overview

Suitable Applications: RS-485, POS; Computer communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring; serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, etc.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)124 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PE - Polyethylene0.56 mm (0.022 in)1.73 mm (0.0681 in)White/Blue & Blue/White ring marking
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
BraidTinned Copper (TC)90%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)1.10 mm (0.0433 in)6.50 mm (0.256 in)
Overall Cable Diameter (Nominal): 6.50 mm (0.256 in)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. DelayNom. Velocity of Prop.Max. Current
Pair(s)78.7 Ohm/km (24.0 Ohm/1000ft)42 pF/m (13 pF/ft)75.5 pF/m (23.0 pF/ft)120 Ohm5.2 ns/m66%2.1 Amps per Conductor
Nom Outer Shield DCR: 11.0 Ohm/km (3.35 Ohm/1000ft)
High Frequency (Nominal/Typical)
ElementFrequency [MHz]Nom. Insertion Loss (Attenuation) [dB/100m]
Pair(s)11.97
Voltage
UL Voltage RatingVoltage Rating
300 V (CM), 30 V (UL AWM 20851)300 V

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallationStorage
80°C-45°C To +80°C-15°C To +80°C-45°C To +80°C
Bend Radius
Stationary Min.Installation Min.
32 mm (1.3 in)65 mm (2.6 in)
Max. Pull Tension: 328 N (73.7 lbf)
Bulk Cable Weight: 61 kg/km (41 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor - Euroclass B2ca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance - UL 1581 sec 1200 Black Only, Oil Resistance, Oil Resistance - IEC 60811-404
Flammability / Reaction to Fire: UL 1685 UL Loading, IEC 60332-1-2
CPR Compliance: CPR Euroclass: B2ca-s1a,d1,a1
NEC / UL Compliance: Article 800, CM
AWM Compliance: AWM 20851
CEC / C(UL) Compliance: CM
CENELEC Compliance: EN 50290-2-20
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 80%
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)
UK Regulation Compliance: UKCA Mark
Other Standard Compliance(s): DMX-512

History

Update and Revision: Revision Number: 0.156 Revision Date: 03-09-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
9841LV.00500ChromeReel500 m8719605187888
Date: 2005-01-01
Belden-NPI-RS-485-Product-Bulletin-2022-04.pdf
2023-Belden-General Outdoor Suitability-Technical Bulletin Lowres.pdf
No accessories are available for this product