Product Hierarchy
Product Hierarchy

9841LS - RS 485, 1PR #24 Str TC, PO ins, F/B, LSZH Jkt, 300V SWA


RS 485, 1 Pair AWG 24 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil + Braid(s) shielding, LSZH / FRNC jacket , 300V SWA

Product Overview

Suitable Applications: RS-485, POS; Computer communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring; serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, outdoor etc

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)124 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PE - Polyethylene0.56 mm (0.022 in)1.73 mm (0.0681 in)White/Blue & Blue/White
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
BraidTinned Copper (TC)90%
Inner Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.9 mm (0.035 in)6.1 mm (0.24 in)
Armor
Armor Type & MaterialArmor ThicknessCoverage
SWA - Steel Wire Armor0.9 mmMin. 95%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)1.3 mm (0.051 in)10.3 mm (0.406 in)
Overall Cable Diameter (Nominal): 10.3 mm (0.406 in)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. DelayNom. Velocity of Prop.Max. Current
Pair(s)78.7 Ohm/km (24.0 Ohm/1000ft)42 pF/m (13 pF/ft)75.5 pF/m (23.0 pF/ft)120 Ohm520 ns/ft66%2.1 Amps per Conductor
Nom Outer Shield DCR: 11 Ohm/km (3.4 Ohm/1000ft)
High Frequency (Nominal/Typical)
ElementFrequency [MHz]Nom. Insertion Loss (Attenuation) [dB/100m]
Pair(s)11.97
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-45°C To +80°C-15°C To +80°C-45°C To +80°C
Bend Radius
Stationary Min.Installation Min.
100 mm (3.9 in)154.5 mm (6.083 in)
Max. Pull Tension: 500 N (110 lbf)
Bulk Cable Weight: 215 kg/km (144 lbs/1000ft)

Standards and Compliance

Environmental Suitability: IndoorIndoor/OutdoorOutdoorIndoor/Outdoor - Euroclass Eca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance, Oil Resistance - IRM 902 70°Cx4h, Oil Resistance - IEC 60811-404
Flammability / Reaction to Fire: IEC 60332-3-22, IEC 60332-3-24
CPR Compliance: CPR Euroclass: Eca
CENELEC Compliance: EN 50290-2-20
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark
Other Standard Compliance(s): DMX-512

History

Update and Revision: Revision Number: 0.256 Revision Date: 07-23-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
9841LS.01305BlackReel305 m8719605022882
9841LS.01500BlackReel500 m8719605022899
9841LS.011000BlackReel1,000 m8719605022851
9841LS.011300BlackReel1,300 m8719605022868
9841LS.011500BlackReel1,500 m8719605022875
9841LS.021525GrayReel1,525 m8719605022905
Date: 2012-05-22
Belden Cables, Wires and Accessories for Industrial Applications_Original_87238-1.pdf
Belden-NPI-RS-485-Product-Bulletin-2022-04.pdf
No accessories are available for this product