Networking & Data Cable
(655)Industrial Ethernet Cable
(173)Enterprise Category Cable
(155)Industrial Protocol / Data Bus Cable
(325)Audio Cable
(523)Digital
(94)Analog
(136)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(285)Video Cable
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
(6434)Outdoor Fiber Cable
(4169)SMPTE Cable
(16)Tactical Fiber Cable
(314)Flexible Automation Cable
(3032)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(235)Digital Electricity
(46)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(599)Audio, Sound, & Control Cable
(222)Access Control Cable
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
(962)SPIDER Fast/Gigabit Switches
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
(146)Transceivers
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
(10)Power Supplies and Cables
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
(34)SFP
(24)Stacking Cable
(5)Racks & Cabinets
(189)Server Cabinets
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
(109)Computer EIA RS-232/422 Cable, 12-Pair, 24 AWG stranded (7x32) tinned copper conductors, polyethylene insulation, overall Beldfoil® (100% coverage) + tinned copper braid shield (65% coverage), 24 AWG stranded tinned copper drain wire, PVC jacket.
Suitable Applications: | RS-232 extended distance applications; RS-422 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 12 | 24 AWG | 7x32 | TC - Tinned Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PE - Polyethylene | 0.016 in (0.41 mm) | 0.054 in (1.4 mm) | Western Electric Standard |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Braid | Tinned Copper (TC) | 65% |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.464 in (11.8 mm) |
Overall Cable Diameter (Nominal): | 0.464 in (11.8 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 28.8 Ohm/1000ft | 15.5 pF/ft (50.9 pF/m) | 27.5 pF/ft (90.2 pF/m) | 100 Ohm | 66% | 1.47 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V (CM), 30 V (AWM 2919) |
UL Temperature | Operating |
---|---|
80°C | -30°C to +80°C |
Stationary Min. | Installation Min. |
---|---|
4.6 in (120 mm) | 4.6 in (120 mm) |
Max. Pull Tension: | 187 lbs (84.8 kg) |
Bulk Cable Weight: | 100 lbs/1000ft |
Environmental Suitability: | Indoor |
Flammability / Reaction to Fire: | UL 1685 FT4 Loading |
NEC / UL Compliance: | Article 800, CM |
AWM Compliance: | AWM 2919 |
CEC / C(UL) Compliance: | CM |
European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.454 Revision Date: 12-22-2023 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
9836 060500 | Chrome | Reel | 500 ft | 612825259398 | C |
9836 0601000 | Chrome | Reel | 1,000 ft | 612825259381 | C |