Product Hierarchy
Product Hierarchy

9834 - RS232/422 Low Cap, #24-9pr, PE, O/A Foil+Braid, PVC Jkt, CM, 100Ω




Computer EIA RS-232/422 Cable, 9-Pair, 24 AWG stranded (7x32) tinned copper conductors, polyethylene insulation, overall Beldfoil® (100% coverage) + tinned copper braid shield (65% coverage), 24 AWG stranded tinned copper drain wire, PVC jacket.

Product Overview

Suitable Applications: RS-232 extended distance applications; RS-422 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)924 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessColor Code
Pair(s)PE - Polyethylene0.0155 in (0.394 mm)White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe, White/Green Stripe & Green/White Stripe, White/Brown Stripe & Brown/White Stripe, White/Gray Stripe & Gray/White Stripe, Red/Blue Stripe & Blue/Red Stripe, Red/Orange Stripe & Orange/Red Stripe, Red/Green Stripe & Green/Red Stripe, Red/Brown Stripe & Brown/Red Stripe
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
BraidTinned Copper (TC)65%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.035 in (0.89 mm)0.419 in (10.6 mm)
Overall Cable Diameter (Nominal): 0.419 in (10.6 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Pair(s)24 Ohm/1000ft (79 Ohm/km)15.5 pF/ft (50.9 pF/m)27.5 pF/ft (90.2 pF/m)100 Ohm66%1.68 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V (CM), 30 V (UL AWM 2919)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C (UL AWM 2919)-30°C to +80°C
Bulk Cable Weight: 82 lbs/1000ft (120 kg/km)

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL1685 UL Loading
NEC / UL Compliance: Article 800, CM
AWM Compliance: AWM 2919
CEC / C(UL) Compliance: CM
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.331 Revision Date: 02-03-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
9834 060500ChromeReel500 ft612825259350C
9834 0601000ChromeReel1,000 ft612825259343C
Date: 2004-01-01
No accessories are available for this product