(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Computer EIA RS-232/422 Cable, 7-Pair, 24 AWG stranded (7x32) tinned copper conductors, polyethylene insulation, overall Beldfoil® (100% coverage) + tinned copper braid shield (65% coverage), 24 AWG stranded tinned copper drain wire, PVC jacket.
Suitable Applications: | RS-232 extended distance applications; RS-422 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
Element | Number of Element | AWG | Stranding | Material |
---|---|---|---|---|
Pair(s) | 7 | 24 | 7x32 | TC - Tinned Copper |
Element | Material | Thickness | Color Code |
---|---|---|---|
Pair(s) | PE - Polyethylene | 0.0155 in | White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe, White/Green Stripe & Green/White Stripe, White/Brown Stripe & Brown/White Stripe, White/Gray Stripe & Gray/White Stripe, Red/Blue Stripe & Blue/Red Stripe, Red/Orange Stripe & Orange/Red Stripe |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape + Braid | Bi-Laminate (Alum+Poly) + Tinned Copper (TC) | 100% + 65% | 24 AWG (7x32) TC |
Material | Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.035 in | 0.366 in |
Cable Diameter (Nominal): | 0.366 in |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pairs | 24 Ohm/1000ft | 15.5 pF/ft | 27.5 pF/ft | 100 Ohm | 66% | 1.68 Amps per Conductor at 25ºC |
Nom Outer Shield DCR: | 3.7 Ohm/1000ft |
UL Voltage Rating |
---|
300 V (CM), 30 V (UL AWM 2919) |
UL Rating | Operating |
---|---|
80°C (UL AWM 2919) | -30°C to +80°C |
Stationary Min. |
---|
3.75 in |
Bulk Cable Weight: | 70 lbs/1000ft |
Environmental Suitability: | Indoor |
Flammability / Fire Resistance: | UL1685 UL Loading |
NEC / UL Compliance: | Article 800, CM |
AWM Compliance: | 2919 |
CEC / C(UL) Compliance: | CM |
European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.316 Revision Date: 09-30-2020 |