Product Hierarchy
Product Hierarchy

9829 - RS232/422 Low Cap, #24-2pr, PE, O/A Foil+Braid, PVC Jkt, CM, 100Ω




Computer EIA RS-232/422 Cable, 2-Pair, 24 AWG stranded (7x32) tinned copper conductors, polyethylene insulation, overall Beldfoil® (100% coverage) + tinned copper braid shield (65% coverage), 24 AWG stranded tinned copper drain wire, PVC jacket.

Product Overview

Suitable Applications: RS-232 extended distance applications; RS-422 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)224 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PE - Polyethylene0.011 in (0.28 mm)0.054 in (1.4 mm)Western Electric Standard
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
BraidTinned Copper (TC)65%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.035 in (0.89 mm)0.291 in (7.39 mm)
Overall Cable Diameter (Nominal): 0.291 in (7.39 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. DelayNom. Velocity of Prop.Max. Current
Pair(s)28.8 Ohm/1000ft15.5 pF/ft (50.9 pF/m)27.5 pF/ft (90.2 pF/m)100 Ohm1.6 ns/ft66%2.1 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 4.4 Ohm/1000ft (14 Ohm/km)
Voltage
UL Voltage Rating
300 V (CM), 30 V (AWM 2919)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-30°C to +80°C
Bend Radius
Stationary Min.Installation Min.
2.9 in (74 mm)2.9 in (74 mm)
Max. Pull Tension: 57 lbs (26 kg)
Bulk Cable Weight: 40 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL 1685 FT4 Loading, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CM
AWM Compliance: AWM 2919
CEC / C(UL) Compliance: CM
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.555 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
9829.0030ChromeReel30 m8719605022677
9829 060100ChromeReel100 ft612825259206
9829.01152ChromeReel152 m8719605022691
9829.00305ChromeReel305 m8719605022684
9829 060500ChromeReel500 ft612825259220C
9829 0601000ChromeReel1,000 ft612825259213C
9829 0605000ChromeReel5,000 ft612825259237
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product