Product Hierarchy
Product Hierarchy

9817 - COAX, 2C #20, Str, Polyethylene(PE), 300 V RMS, AWM/STYLE 2498 80C

COAX, 2 Conductor 20 AWG (7/28) TC - Tinned Copper, Polyethylene(PE) Insulation, Overall Tinned Copper Shield, Black PVC Outer Jacket, AWM/STYLE 2498 80C

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)220 AWG7x28TC - Tinned Copper
Insulation
ElementMaterialNom. Insulation DiameterColor Code
Conductor(s)PE - Polyethylene0.083 in (2.1 mm)Clear, Clear
Outer Shield
Outer Shield TypeMaterialCoverage
BraidTinned Copper (TC)85%
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.330 in (8.38 mm)
Overall Cable Diameter (Nominal): 0.330 in (8.38 mm)

Electrical Characteristics

Electricals
ElementMax. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
Conductor(s)9.5 Ohm/1000ft (31 Ohm/km)3.0 Ohm/1000ft (9.8 Ohm/km)23.0 pF/ft (75.5 pF/m)100 Ohm66%
Voltage
UL Voltage Rating
300 V (UL AWM 2498)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C To +80°C
Bend Radius
Stationary Min.
3.3 in (84 mm)
Max. Pull Tension: 10.2 lbs (4.63 kg)

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
AWM Compliance: AWM 2498
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N 9817 2C 20 AWG RU AWM STYLE 2498 CE ROHS

History

Update and Revision: Revision Number: 0.12 Revision Date: 05-18-2026

Part Numbers

Variants
Item #
9817 BK002
9817 BK001
No accessories are available for this product