100 Ohm Twinax, 20 AWG stranded (7x28) .037" one tinned/ one bare copper conductors, polyethylene insulation, Duofoil® + tinned copper braid shield (95% coverage), high-density polyethylene jacket.
| AWG | Stranding | Material | Construction n x D | No. of Conductors |
|---|---|---|---|---|
| 20 | 7x28 | TC - Tinned Copper | Stranded | 1 |
| 20 | 7x28 | BC - Bare Copper | Stranded | 1 |
| Conductor Count: | 2 |
| Material | Nominal Wall Thickness |
|---|---|
| PE - Polyethylene | 0.024 in |
| Number | Color |
|---|---|
| 1 | Natural & Natural |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PE - Polyethylene | 0.236 in | 0.035 in |
| Type | Layer | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|---|
| Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| Braid | 2 | Tinned Copper (TC) | 95% |
| Outer Shield Table Notes: | Polyethylene Grease |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PE - Polyethylene | 0.33 in | 0.034 in |
| Outer Jacket1 Table Notes: | HDPE |
| Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|
| 9.5 Ohm/1000ft | 2 Ohm/1000ft | 2 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield | Nom. Capacitance Conductor to Shield |
|---|---|---|
| 14.5 pF/ft | 23 pF/ft | 14.5 pF/ft |
| Nominal Inductance |
|---|
| 0.155 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 100 Ohm |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | 0.4 dB/100ft |
| 10 MHz | 1.1 dB/100ft |
| 50 MHz | 2.5 dB/100ft |
| 100 MHz | 4.1 dB/100ft |
| 200 MHz | 6.4 dB/100ft |
| 400 MHz | 10.2 dB/100ft |
| Max. Delay Skew | Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|---|
| 66 ns/100m | 1.54 ns/ft | 66% |
| Frequency [MHz] |
|---|
| 1 MHz |
| 10 MHz |
| 50 MHz |
| 100 MHz |
| 200 MHz |
| 400 MHz |
| Non-UL Voltage Rating |
|---|
| 600 V RMS |
| Electrical Characteristics Notes: | Capacitance conductor to shield: 23.0 pF/ft |
| Operating Temperature Range: | -55°C To +80°C |
| Bulk Cable Weight: | 62 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 115 lbs |
| Minimum Minor Axis Bend Radius: | 3.5 in |
| CPR Euroclass: | Fca |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Burial: | Yes |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 9815 010500 | Black | Reel | 500 ft | 612825259053 |
| 9815 0101000 | Black | Reel | 1,000 ft | 612825259039 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Notes: | Polyethylene flooding grease applied over outer shield. |
| Update and Revision: | Revision Number: 0.347 Revision Date: 02-20-2026 |