(2196)Modular Couplers
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
(829)Workstation Outlets
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
(10)Computer EIA RS-232/422 Cable, 31-Pair, 28 AWG stranded (7x36) tinned copper conductors, polypropylene insulation, overall Beldfoil® (100% coverage) + tinned copper braid shield (90% coverage), 28 AWG stranded tinned copper drain wire, PVC jacket.
Suitable Applications: | RS-232 extended distance applications; RS-422 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
Element | Number of Element | AWG | Stranding | Material |
---|---|---|---|---|
Pair(s) | 31 | 28 | 7x36 | TC - Tinned Copper |
Element | Material | Thickness | Color Code |
---|---|---|---|
Pair(s) | PP - Polypropylene | 0.009 in | Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green, Red & Blue, Red & Yellow, Red & Brown, Red & Orange, Green & White, Green & Blue, Green & Yellow, Green & Brown, Green & Orange, White & Blue, White & Yellow, White & Brown, White & Orange, Blue & Yellow, Blue & Brown, Blue & Orange, Brown & Yellow, Brown & Orange, Orange & Yellow, Purple & Orange, Purple & Red, Purple & White |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape + Braid | Bi-Laminate (Alum+Poly) + Tinned Copper (TC) | 100% + 90% | 28 AWG (7x36) TC |
Material | Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.040 in | 0.462 in |
Cable Diameter (Nominal): | 0.462 in |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 64.9 Ohm/1000ft | 15.5 pF/ft | 27.5 pF/ft | 100 Ohm | 66% | 0.5 Amps per Conductor at 25ºC |
Nom Outer Shield DCR: | 2.1 Ohm/1000ft |
UL Voltage Rating |
---|
30 V (UL AWM 2960) |
UL Rating | Operating |
---|---|
60°C (UL AWM 2960) | -20°C to +60°C |
Stationary Min. |
---|
4.75 in |
Max. Pull Tension: | 207 lbs |
Bulk Cable Weight: | 118 lbs/1000ft |
Environmental Suitability: | Indoor |
Flammability / Fire Resistance: | UL1685 UL Loading |
NEC / UL Compliance: | CL2 |
AWM Compliance: | 2960 |
European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.316 Revision Date: 09-30-2020 |