Product Hierarchy
Product Hierarchy

9804 - RS232/422 Low Cap, #28-2pr, PP, O/A Foil+Braid, PVC Jkt, CL2, 100Ω




Computer EIA RS-232/422 Cable, 2-Pair, 28 AWG stranded (7x36) tinned copper conductors, polypropylene insulation, overall Beldfoil® (100% coverage) + tinned copper braid shield (90% coverage), 28 AWG stranded tinned copper drain wire, PVC jacket.

Product Overview

Suitable Applications: RS-232 extended distance applications; RS-422 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)228 AWG7x36TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PP - Polypropylene0.009 in (0.23 mm)0.033 in (0.84 mm)Black & Red, Black & White
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%28 AWG (7x36) TC
BraidTinned Copper (TC)90%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.042 in (1.1 mm)0.214 in (5.44 mm)
Overall Cable Diameter (Nominal): 0.214 in (5.44 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. DelayNom. InductanceNom. Velocity of Prop.Max. Current
Pair(s)73.5 Ohm/1000ft16.5 pF/ft (54.1 pF/m)27.5 pF/ft (90.2 pF/m)100 Ohm1.4 ns/ft0.19 µH/ft (0.62 µH/m)66%1 Amp per Conductor at 25ºC
Nom Outer Shield DCR: 6.5 Ohm/1000ft (21 Ohm/km)
Voltage
UL Voltage Rating
30 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C-30°C to +60°C
Bend Radius
Stationary Min.Installation Min.
2.1 in (53 mm)2.1 in (53 mm)
Max. Pull Tension: 38 lbs (17 kg)
Bulk Cable Weight: 29 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL 1685 FT4 Loading, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 725, CL2
AWM Compliance: AWM 2960
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.502 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
9804 060100ChromeReel100 ft612825258742
9804 060500ChromeReel500 ft612825258766C
9804 0601000ChromeReel1,000 ft612825258759C
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
No accessories are available for this product