(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(649)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(357)Modular (Empty) Panels
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
(109)Electronic, 3 Conductor 20AWG (Solid) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PO Outer Jacket
Suitable Applications: | direct burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications |
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
20 | Solid | TC - Tinned Copper | 3 |
Conductor Count: | 3 |
Material | Nominal Wall Thickness |
---|---|
PP - Polypropylene | 0.013 in |
Number | Color |
---|---|
1 | White |
2 | Black |
3 | Red |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 22 | Solid |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PE - Polyethylene | 0.205 in | 0.035 in |
Table Notes: | HDPE |
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
10.5 Ohm/1000ft | 12 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
23 pF/ft | 42 pF/ft |
Max. Recommended Current [A] |
---|
3.9 Amps per Conductor at 25ºC |
Non-UL Voltage Rating |
---|
350 V RMS |
Operating Temperature Range: | -40°C To +80°C |
Bulk Cable Weight: | 23 lbs/1000ft |
Max. Pull Tension: | 37.2 lbs |
Min. Bend Radius/Minor Axis: | 2.25 in |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (RoHS 2): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
MII Order #39 (China RoHS): | Yes |
Plenum (Y/N): | No |
Item # | Color | UPC |
---|---|---|
9803 0101000 | Black | 612825258735 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.392 Revision Date: 05-05-2023 |