Product Hierarchy
Product Hierarchy

9803 - Electronic, 3 C #20 Sol TC, PO Ins, OS, PO Jkt




Electronic, 3 Conductor 20AWG (Solid) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PO Outer Jacket

Product Overview

Suitable Applications: direct burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Conductors
20SolidTC - Tinned Copper3
Conductor Count: 3
Insulation
MaterialNominal Wall Thickness
PP - Polypropylene0.013 in
Color Chart
NumberColor
1White
2Black
3Red
Outer Shield
TypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire AWGDrainwire Construction n x D
TapeBi-Laminate (Alum+Poly)Beldfoil®100%TC - Tinned Copper22Solid
Outer Jacket
MaterialNominal DiameterNominal Wall Thickness
PE - Polyethylene0.205 in0.035 in
Table Notes: HDPE

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Outer Shield DCR
10.5 Ohm/1000ft12 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to ConductorNom. Capacitance Conductor to Other Conductor to Shield
23 pF/ft42 pF/ft
Current
Max. Recommended Current [A]
3.9 Amps per Conductor at 25ºC
Voltage
Non-UL Voltage Rating
350 V RMS

Temperature Range

Operating Temperature Range: -40°C To +80°C

Mechanical Characteristics

Bulk Cable Weight: 23 lbs/1000ft
Max. Pull Tension: 37.2 lbs
Min. Bend Radius/Minor Axis: 2.25 in

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
MII Order #39 (China RoHS): Yes

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorUPC
9803 0101000Black612825258735
Footnote: C - CRATE REEL PUT-UP.

History

Update and Revision: Revision Number: 0.393 Revision Date: 02-03-2025
Date: 2004-01-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product