(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(649)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(357)Modular (Empty) Panels
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
(109)Electronic, 2 Conductor 20AWG (Solid) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PO Outer Jacket
Suitable Applications: | direct burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 20 AWG | Solid | TC - Tinned Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PP - Polypropylene | 0.013 in (0.33 mm) | 0.058 in (1.5 mm) | White, Black |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (Solid) TC |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PE - Polyethylene | 0.035 in (0.89 mm) | 0.19 in |
Table Notes: | HDPE |
Overall Cable Diameter (Nominal): | 0.19 in |
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Max. Current |
---|---|---|---|---|
18.1 Ohm/1000ft | 31.6 pF/ft (104 pF/m) | 42 pF/ft (140 pF/m) | 54 Ohm | 3.9 Amps per Conductor at 25ºC |
Voltage Rating |
---|
350 V |
Operating |
---|
-40°C To +80°C |
Stationary Min. | Installation Min. |
---|---|
1.9 in (48 mm) | 1.9 in |
Max. Pull Tension: | 37.8 lbs (17.1 kg) |
Bulk Cable Weight: | 18 lbs/1000ft |
CPR Compliance: | CPR Euroclass: Fca |
European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.409 Revision Date: 02-15-2024 |
Item # | Color | UPC | Footnote |
---|---|---|---|
9802 0101000 | Black | 612825258711 | C |
9802 010500 | Black | 612825258728 |