Computer EIA RS-232/423 Cable, 28 AWG stranded (7x36) tinned copper conductors, Datalene® insulation, overall Beldfoil® (100% Coverage) + tinned copper braid shield (65% Coverage), 28 AWG stranded tinned copper drain wire, PVC jacket.
| Suitable Applications: | rs-232 extended distance applications; rs-423 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 6 | 28 AWG | 7x36 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PE - Polyethylene (Foam) | 0.015 in (0.38 mm) | 0.044 in (1.1 mm) | Black, White, Red, Green, Brown, Blue |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 28 AWG (7x36) TC |
| Braid | Tinned Copper (TC) | 65% |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.225 in | Yes |
| Overall Cable Diameter (Nominal): | 0.225 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|
| 72.8 Ohm/1000ft | 12 pF/ft (39 pF/m) | 22 pF/ft (72 pF/m) | 100 Ohm | 78% | 2.1 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 8.2 Ohm/1000ft (27 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CL2), 30 V AC (UL AWM 2919) |
| UL Temperature | Operating |
|---|---|
| 80°C | -30°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.25 in (57.2 mm) | 2.25 in |
| Max. Pull Tension: | 14.7 lbs (6.67 kg) |
| Bulk Cable Weight: | 26 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL 1685 UL Loading |
| NEC / UL Compliance: | Article 725, CL2 |
| AWM Compliance: | AWM 2919 |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Datalene® insulation features include a low dielectric constant and a low dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight. |
| Update and Revision: | Revision Number: 0.405 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9791 060500 | Chrome | Reel | 500 ft | 612825258674 | C |
| 9791 0601000 | Chrome | Reel | 1,000 ft | 612825258667 | C |
| Footnote: | C - CRATE REEL PUT-UP. |