SpaceMaker™, 5 Pair 18AWG (41x34) Tinned Copper, PO Insulation, Individual & Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 5 | 18 AWG | 41x34 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PP - Polypropylene | 0.010 in (0.25 mm) | 0.067 in (1.7 mm) | Black & White, Red & Green, Brown & Blue, Orange & Yellow, Purple & Gray |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (19x32) TC |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (19x30) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.372 in |
| Overall Cable Diameter (Nominal): | 0.372 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|
| 7.06 Ohm/1000ft | 43.4 pF/ft (142 pF/m) | 81.6 pF/ft (268 pF/m) | 39 Ohm | 0.022 µH/ft (0.072 µH/m) | 9.8 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C to +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.488 in (37.80 mm) | 1.488 in |
| Max. Pull Tension: | 244.7 lbs (111.0 kg) |
| Bulk Cable Weight: | 101 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | FT2, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| AWM Compliance: | AWM 2937 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| Update and Revision: | Revision Number: 0.402 Revision Date: 09-07-2025 |
| Item # | Color | UPC |
|---|---|---|
| 9780MN 006100 | Blue, Light | 612825392163 |
| 9780MN 0061000 | Blue, Light | 612825392170 |
| 9780MN 008100 | Gray | 612825392187 |
| 9780MN 0081000 | Gray | 612825392194 |
| 9780MN 004100 | Yellow | 612825392149 |
| 9780MN 0041000 | Yellow | 612825392156 |