DeviceBus® for ODVA DeviceNet™, 2 Pair 16+18AWG (19x29+19x30) Tinned Copper, XLPO+Polypropylene Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, LSZH Thermoset Inner Jacket, Bronze Braid Armor, LSZH Thermoset Outer Jacket, 600V TC-ER-ST1
| Suitable Applications: | shipboard, harsh environment, ODVA device-level communication, used with CIP (common Industrial Protocol) for control, configuration, and data collection between devices, such as sensors and actuators, and higher level devices such as PLC, and PC in industrial automation, bus topology, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Power Pair(s) | 1 | 16 AWG | 19x29 | TC - Tinned Copper |
| Data Pair(s) | 1 | 18 AWG | 19x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Color Code | Notes |
|---|---|---|---|---|
| Power Pair(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.031 in (0.79 mm) | Red & Black | |
| Data Pair(s) | PP - Polypropylene | 0.068 in (1.7 mm) | Blue & White | Flame Retardant |
| Element | Shield Type | Material | Coverage |
|---|---|---|---|
| Power Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% |
| Data Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Braid | Tinned Copper (TC) | 65% | 16 AWG (19x29) TC |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) | 0.646 in (16.4 mm) |
| Armor Type & Material |
|---|
| BBA - Bronze Braid Armor |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset) | 0.050 in (1.3 mm) | 0.801 in (20.3 mm) |
| Overall Cable Diameter (Nominal): | 0.801 in (20.3 mm) |
| Element | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|
| Power Pair(s) | ||
| Data Pair(s) | 120 Ohm | 75% |
| UL Voltage Rating |
|---|
| 600 V (TC-ER-ST1) |
| UL Temperature |
|---|
| 75°C Dry |
| Environmental Suitability: | Outdoor, Sunlight Resistance, Burial |
| NEC / UL Compliance: | Article 336, TC-ER-ST1 |
| AWM Compliance: | AWM I/II A/B |
| Update and Revision: | Revision Number: 0.129 Revision Date: 02-20-2026 |
| Item # | Color | UPC |
|---|---|---|
| 977896Z 0105000 | Black | 612825258643 |