Product Hierarchy
Product Hierarchy

9778 - Microphone Cable, 1 Conductor 20 AWG, TC




20 AWG stranded (26x34) high-conductivity TC conductor, EPDM rubber insulation, conductive textile (100%) plus TC spiral shields (75% coverage), paper tape, CPE jacket.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
2026x34TC - Tinned Copper (High Conductivity)0.037 in1
Conductor Count: 1
Insulation
MaterialNominal Diameter
EPDM - Ethylene Propylene Diene Monomer0.117 in
Outer Shield
TypeLayerMaterialCoverage [%]
Spiral Serve / Screen1Textile (Conductive)100%
Spiral Serve / Screen2Tinned Copper (TC)75%
Tape3100%
Outer Jacket
MaterialNominal DiameterSeparator Material
Neoprene0.235 inPaper Tape

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Conductor DCR Conductor ResistanceNominal Outer Shield DCROuter Conductor DCR
10.2 Ohm/1000ft10.2 Ohm/1000ft11.6 Ohm/1000ft11.6 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
45 pF/ft
Impedance
Nominal Characteristic Impedance
40 Ohm
Current
Max. Recommended Current [A]
4 Amps per Conductor at 25ºC
Voltage
Non-UL Voltage Rating
300 V RMS

Temperature Range

Non-UL Temp Rating: 60°C
Operating Temperature Range: -30°C To +60°C

Mechanical Characteristics

Bulk Cable Weight: 34 lbs/1000ft
Maximum Recommended Pulling Tension: 13 lbs
Minimum Minor Axis Bend Radius: 2.5 in

Applicable Environmental and Other Programs

Environmental Space: Indoor (Not Riser or Plenum)
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthUPC
9778 0101000ChromeReel1,000 ft612825259640

History

Update and Revision: Revision Number: 0.361 Revision Date: 02-20-2026
Date: 2005-04-01
microphone-cable-product-bulletin.pdf
No accessories are available for this product