Product Hierarchy
Product Hierarchy

9775 - Audio, Control & Instrument, #18-9pr, PO, Indiv. Foil, PVC Jkt, CM




Audio, Control & Instrument Cable, 18 AWG stranded (19x30) tinned copper conductors, polypropylene insulation, 9 twisted pairs, individually shielded with Beldfoil® (100% coverage), 20 AWG stranded tinned copper drain wire, PVC jacket.

Product Overview

Suitable Applications: Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Computer Communication; Panel Wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)918 AWG19x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PP - Polypropylene0.019 in (0.48 mm)0.082 in (2.1 mm)Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green
Inner Shield
ElementShield TypeMaterialCoverageDrainwire TypeNotes
Pair(s)TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TCeach pair
Outer Jacket
SeparatorMaterialNom. ThicknessNom. Diameter
Polyester TapePVC - Polyvinyl Chloride0.052 in (1.3 mm)0.655 in (16.6 mm)
Overall Cable Diameter (Nominal): 0.655 in (16.6 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. DelayNom. InductanceNom. Velocity of Prop.Max. Current
Pair(s)7.2 Ohm/1000ft8.3 Ohm/1000ft (27 Ohm/km)30 pF/ft (98 pF/m)55 pF/ft (180 pF/m)50 Ohm1.4 ns/ft0.18 µH/ft (0.59 µH/m)66%2.7 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V (CM), 30 V (AWM 2929)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C to +80°C
Bend Radius
Stationary Min.Installation Min.
6.6 in (170 mm)6.6 in (170 mm)
Max. Pull Tension: 558 lbs (253 kg)
Bulk Cable Weight: 244 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL 1685 FT4 Loading
NEC / UL Compliance: Article 800, CM
AWM Compliance: AWM 2919
CEC / C(UL) Compliance: CM.
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.500 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
9775 060100ChromeReel100 ft612825258544
9775 060500ChromeReel500 ft612825258568C
9775 0601000ChromeReel1,000 ft612825258551C
9775 0605000ChromeReel5,000 ft612825258575
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
No accessories are available for this product