Product Hierarchy
Product Hierarchy

9774MN - SpaceMaker™, 6 Pr #18 Str TC, PO Ins, IS/OS, PVC Jkt, AWM 2937


SpaceMaker™, 6 Pair 18AWG (41x34) Tinned Copper, PO Insulation, Individual & Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)618 AWG41x34TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PP - Polypropylene0.010 in (0.25 mm)0.067 in (1.7 mm)Black & White, Red & Green, Brown & Blue, Orange & Yellow, Purple & Gray, Pink & Tan
Inner Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (19x32) TC
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%18 AWG (19x30) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.016 in (0.41 mm)0.439 inYes
Overall Cable Diameter (Nominal): 0.439 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. InductanceMax. Current
7.06 Ohm/1000ft43.4 pF/ft (142 pF/m)81.6 pF/ft (268 pF/m)39 Ohm0.022 µH/ft (0.072 µH/m)9.8 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C to +80°C
Bend Radius
Stationary Min.Installation Min.
1.75 in (44.5 mm)1.75 in
Max. Pull Tension: 285.7 lbs (129.6 kg)
Bulk Cable Weight: 129 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: FT2
CPR Compliance: CPR Euroclass: Eca
AWM Compliance: AWM 2937
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark

History

Update and Revision: Revision Number: 0.308 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
9774MN 006100Blue, LightReel100 ft612825385738
9774MN 0061000Blue, LightReel1,000 ft612825385745
9774MN 008100GrayReel100 ft612825385752
9774MN 0081000GrayReel1,000 ft612825382706
9774MN 004100YellowReel100 ft612825385714
9774MN 0041000YellowReel1,000 ft612825385721
Date: 2004-01-01
SpaceMaker Series Electronic Cables Brochure.pdf
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product