Product Hierarchy
Product Hierarchy

9774 - Audio, Control & Instrument, #18-6pr, PO, Indiv. Foil, PVC Jkt, CM




Audio, Control & Instrument Cable, 18 AWG stranded (19x30) tinned copper conductors, polypropylene insulation, 6 twisted pairs, individually shielded with Beldfoil® (100% coverage), 20 AWG stranded tinned copper drain wire, PVC jacket.

Product Overview

Suitable Applications: Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Computer Communication; Panel Wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)618 AWG19x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PP - Polypropylene0.019 in (0.48 mm)0.082 in (2.1 mm)Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown
Inner Shield
ElementShield TypeMaterialCoverageDrainwire TypeNotes
Pair(s)TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TCeach pair
Outer Jacket
SeparatorMaterialNom. ThicknessNom. Diameter
Polyester TapePVC - Polyvinyl Chloride0.052 in (1.3 mm)0.560 in (14.2 mm)
Overall Cable Diameter (Nominal): 0.560 in (14.2 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Pair(s)7.2 Ohm/1000ft8.3 Ohm/1000ft (27 Ohm/km)30 pF/ft (98 pF/m)55 pF/ft (180 pF/m)50 Ohm66%3.6 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V (CM), 30 V (AWM 2929)

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C to +80°C
Bend Radius
Stationary Min.Installation Min.
5.6 in (140 mm)5.6 in (140 mm)
Max. Pull Tension: 372 lbs (169 kg)
Bulk Cable Weight: 158 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL 1685 FT4 Loading, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CM
AWM Compliance: AWM 2919
CEC / C(UL) Compliance: CM
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.558 Revision Date: 12-22-2023

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
9774 060100ChromeReel100 ft612825258506C
9774 060500ChromeReel500 ft612825258520C
9774 0601000ChromeReel1,000 ft612825258513C
9774 0605000ChromeReel5,000 ft612825258537
Date: 2004-01-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product