(2196)Modular Couplers
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
(829)Workstation Outlets
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
(10)Audio, Control & Instrument Cable, 18 AWG stranded (19x30) tinned copper conductors, polypropylene insulation, 6 twisted pairs, individually shielded with Beldfoil® (100% coverage), 20 AWG stranded tinned copper drain wire, PVC jacket.
Suitable Applications: | Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Computer Communication; Panel Wiring |
Element | Number of Element | AWG | Stranding | Material |
---|---|---|---|---|
Pair(s) | 6 | 18 | 19x30 | TC - Tinned Copper |
Element | Material | Thickness | Color Code |
---|---|---|---|
Pair(s) | PP - Polypropylene | 0.019 in | Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown |
Element | Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|---|
Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC | each pair |
Material | Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.052 in | 0.560 in |
Cable Diameter (Nominal): | 0.560 in |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 6.4 Ohm/1000ft | 30 pF/ft | 55 pF/ft | 50 Ohm | 66% | 3.6 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V (CM), 30 V (UL AWM 2929) |
UL Rating | Operating |
---|---|
80°C (UL AWM 2919) | -20°C to +80°C |
Stationary Min. | Installation Min. |
---|---|
5.75 in | 5.6 in |
Max. Pull Tension: | 372 lbs |
Bulk Cable Weight: | 158 lbs/1000ft |
Environmental Suitability: | Indoor |
Flammability / Fire Resistance: | UL1685 UL Loading, IEC 60332-1-2 |
NEC / UL Compliance: | Article 800, CM |
AWM Compliance: | 2919 |
CEC / C(UL) Compliance: | CM |
CPR Euroclass: | Eca |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.369 Revision Date: 09-30-2020 |