12 Individually jacketed triads 22 AWG stranded (7x30) TC conductors, polypropylene insulation, 22 AWG stranded TC drain wire, overall PVC jacket.
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
| Element | Size | Stranding | Material |
|---|---|---|---|
| Triad(s) | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|---|
| Triad(s) | PP - Polypropylene | 0.046 in mm | Black, Red, Green | |
| Black, Red, Green, Yellow, Blue, Brown, Orange, Grey, Violet, Black/Black, Red/Black, Green/Black | Colors Indicated here is for Inner Jacket |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.150 in (3.81 mm) |
| Material |
|---|
| No Shield |
| Separator | Material | Nom. Diameter | Ripcord |
|---|---|---|---|
| Paper Tape | PVC - Polyvinyl Chloride | 0.725 in | Yes |
| Overall Cable Diameter (Nominal): | 0.725 in |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 80°C | -20°C To +80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.32 in (58.9 mm) | 2.32 in |
| Max. Pull Tension: | 327.6 lbs (148.6 kg) |
| Bulk Cable Weight: | 257lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Flammability / Reaction to Fire: | VW-1, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Each triad shielded with 100% Beldfoil« shield and drain wire, encased in a .020"" white PVC jacket with color coded stripes. |
| Update and Revision: | Revision Number: 0.370 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 9772 060500 | Chrome | Reel | 500 ft | 612825358138 | C |
| Footnote: | C - CRATE REEL PUT-UP. |