Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
Electronic, 3 Conductor 22AWG (7x30) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket, CMG
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 22 | 7x30 | TC - Tinned Copper | 3 |
| Conductor Count: | 3 |
| Material | Nominal Wall Thickness |
|---|---|
| PP - Polypropylene | 0.0085 in |
| Number | Color |
|---|---|
| 1 | Black |
| 2 | Red |
| 3 | White |
| Type | Layer | Material | Material Trade Name | Drainwire Material | Drainwire AWG |
|---|---|---|---|---|---|
| Tape | Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | TC - Tinned Copper | 22 |
| Material | Nominal Wall Thickness |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.020 in |
| Nominal Conductor DCR |
|---|
| 15.0 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
|---|---|
| 32.0 pF/ft | 60.0 pF/ft |
| Max. Recommended Current [A] |
|---|
| 3 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature Rating: | 75°C |
| Operating Temperature Range: | -20°C to 75°C |
| Bulk Cable Weight: | 18 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 29 lbs |
| Minimum Minor Axis Bend Radius: | 1.5 in |
| NEC Articles: | Article 800 |
| NEC/(UL) Compliance: | CMG |
| CEC/C(UL) Compliance: | CMG |
| UL AWM Style Compliance: | AWM 21307 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| Suitability - Indoor: | Yes |
| UL Flammability: | UL1685 FT4 Loading |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | UPC |
|---|---|---|
| 9770ZH 0101000 | Black | 612825382454 |
| 9770ZH 010500 | Black | 612825382638 |
| Update and Revision: | Revision Number: 0.261 Revision Date: 05-05-2023 |