Electronic, 3 Conductor 22AWG (7x30) Tinned Copper, PP Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CM
| Suitable Applications: | low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 3 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PP - Polypropylene | 0.009 in (0.23 mm) | 0.046 in (1.2 mm) | Black, Red, White |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (19x34) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.020 in (0.51 mm) | 0.145 in (3.68 mm) |
| Overall Cable Diameter (Nominal): | 0.145 in (3.68 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|---|
| Conductor(s) | 16 Ohm/1000ft | 32 pF/ft (100 pF/m) | 60 pF/ft (200 pF/m) | 3 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V (CM) |
| Operating |
|---|
| -20°C to +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.5 in (38 mm) | 1.5 in (38 mm) |
| Max. Pull Tension: | 36 lbs (16 kg) |
| Bulk Cable Weight: | 16 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL 1685 UL loading , IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CM |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.539 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 9770 0011000 | Brown | 612825258407 | C |
| 9770 001500 | Brown | 612825258414 | |
| 9770 0015000 | Brown | 612825258421 | |
| 9770 001U1000 | Brown | 612825258384 | |
| 9770 001U500 | Brown | 612825258391 |
| Footnote: | C - CRATE REEL PUT-UP. |