Networking & Data Cable
(707)Industrial Ethernet Cable
(191)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(693)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(298)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
(39)Connectors & Outlets
(3590)Modular Couplers
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
(1048)M12 Power
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
(320)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(125)Double-Ended Cordsets
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
(1205)Fiber Patch Cords
(488)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(517)AV Assemblies
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
(1366)Managed Switches
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
(391)Cellular Routers
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
SpaceMaker™, 6 Pair 16AWG (65x34) Tinned Copper, PO Insulation, Individual Beldfoil® Shield, PVC Outer Jacket, AWM 2937
| AWG | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 16 | 65x34 | TC - Tinned Copper | 6 |
| Conductor Count: | 12 |
| Total Number of Pairs: | 6 |
| Material | Nominal Diameter |
|---|---|
| PP - Polypropylene | 0.074 in |
| Number | Color |
|---|---|
| Pair 1 | Black and White |
| Pair 2 | Red and Dark Green |
| Pair 3 | Brown and Dark Blue |
| Pair 4 | Orange and Yellow |
| Pair 5 | Purple and Gray |
| Pair 6 | Pink and Tan |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 18 |
| Type |
|---|
| No Shield |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.475 in | 0.032 in |
| Nominal Conductor DCR | Nominal Outer Shield DCR |
|---|---|
| 4.4 Ohm/1000ft | 2.3 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor |
|---|
| 51 pF/ft |
| Nominal Inductance |
|---|
| 0.153 µH/ft |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature Rating: | 80°C |
| Operating Temperature Range: | -20°C To 80°C |
| Bulk Cable Weight: | 184 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 558 lbs |
| Minimum Minor Axis Bend Radius: | 4.8 in |
| NEC Articles: | Article 800 |
| UL AWM Style Compliance: | AWM 2937 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU CE Mark: | Yes |
| Suitability - Indoor: | Yes |
| CSA Flammability: | FT2 |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 9763MN 006100 | Blue, Light | Reel | 100 ft | 612825430353 |
| 9763MN 0061000 | Blue, Light | Reel | 1,000 ft | 612825430360 |
| 9763MN 008100 | Gray | Reel | 100 ft | 612825430377 |
| 9763MN 0081000 | Gray | Reel | 1,000 ft | 612825430384 |
| 9763MN 004100 | Yellow | Reel | 100 ft | 612825430339 |
| 9763MN 0041000 | Yellow | Reel | 1,000 ft | 612825430346 |
| Update and Revision: | Revision Number: 0.36 Revision Date: 07-19-2023 |