(2196)Modular Couplers
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
(829)Workstation Outlets
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
(10)SpaceMaker™, 4 Pair 16AWG (65x34) Tinned Copper, PO Insulation, Individual Beldfoil® Shield, PVC Outer Jacket, AWM 2937
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
16 | 65x34 | TC - Tinned Copper | 4 |
Conductor Count: | 8 |
Total Number of Pairs: | 4 |
Material | Nominal Diameter |
---|---|
PP - Polypropylene | 0.074 in |
Number | Color |
---|---|
Pair 1 | Black and White |
Pair 2 | Red and Dark Green |
Pair 3 | Brown and Dark Blue |
Pair 4 | Orange and Yellow |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 18 |
Type |
---|
No Shield |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.372 in | 0.016 in |
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
4.4 Ohm/1000ft | 2.3 Ohm/1000ft |
Nom. Capacitance Conductor to Conductor |
---|
51 pF/ft |
Nominal Inductance |
---|
0.153 µH/ft |
UL Voltage Rating |
---|
300 V |
UL Temp Rating: | 80°C |
Operating Temp Range: | -20°C To 80°C |
Bulk Cable Weight: | 118 lbs/1000ft |
Max. Pull Tension: | 383 lbs |
Min Bend Radius/Minor Axis: | 3.7 in |
NEC Articles: | Article 800 |
UL AWM Style Compliance: | AWM 2937 |
Other Compliance: | NFPA 79 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
Suitability - Indoor: | Yes |
CSA Flammability: | FT2 |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
9761MN 006100 | Blue, Light | Reel | 100 ft | 612825430629 |
9761MN 0061000 | Blue, Light | Reel | 1,000 ft | 612825430636 |
9761MN 008100 | Gray | Reel | 100 ft | 612825430643 |
9761MN 0081000 | Gray | Reel | 1,000 ft | 612825430650 |
9761MN 004100 | Yellow | Reel | 100 ft | 612825430605 |
9761MN 0041000 | Yellow | Reel | 1,000 ft | 612825430612 |
Update and Revision: | Revision Number: 0.25 Revision Date: 08-25-2020 |