SpaceMaker™, 3 Pair 16AWG (65x34) Tinned Copper, PO Insulation, Individual Beldfoil® Shield, PVC Outer Jacket, AWM 2937
| AWG | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 16 | 65x34 | TC - Tinned Copper | 3 |
| Conductor Count: | 6 |
| Total Number of Pairs: | 3 |
| Material | Nominal Diameter |
|---|---|
| PP - Polypropylene | 0.074 in |
| Number | Color |
|---|---|
| Pair 1 | Black and White |
| Pair 2 | Red and Dark Green |
| Pair 3 | Brown and Dark Blue |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 18 |
| Type |
|---|
| No Shield |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.335 in | 0.016 in |
| Nominal Conductor DCR | Nominal Outer Shield DCR |
|---|---|
| 4.4 Ohm/1000ft | 2.3 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor |
|---|
| 51 pF/ft |
| Nominal Inductance |
|---|
| 0.153 µH/ft |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature Rating: | 80°C |
| Operating Temperature Range: | -20°C To 80°C |
| Bulk Cable Weight: | 92 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 296 lbs |
| Minimum Minor Axis Bend Radius: | 3.4 in |
| NEC Articles: | Article 800 |
| UL AWM Style Compliance: | AWM 2937 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU CE Mark: | Yes |
| Suitability - Indoor: | Yes |
| CSA Flammability: | FT2 |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 9760MN 006100 | Blue, Light | Reel | 100 ft | 612825430872 |
| 9760MN 0061000 | Blue, Light | Reel | 1,000 ft | 612825430889 |
| 9760MN 008100 | Gray | Reel | 100 ft | 612825430896 |
| 9760MN 0081000 | Gray | Reel | 1,000 ft | 612825430902 |
| 9760MN 004100 | Yellow | Reel | 100 ft | 612825430858 |
| 9760MN 0041000 | Yellow | Reel | 1,000 ft | 612825430865 |
| Update and Revision: | Revision Number: 0.39 Revision Date: 07-19-2023 |