Product Hierarchy
Product Hierarchy

9758MN - SpaceMaker™, 6 Pr #14 Str TC, PO Ins, IS, PVC Jkt, AWM 2937

SpaceMaker™, 6 Pair 14AWG (104x34) Tinned Copper, PO Insulation, Individual Beldfoil® Shield, PVC Outer Jacket, AWM 2937

Construction Details

Conductor
SizeStrandingMaterial
14104x34TC - Tinned Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PP - Polypropylene0.095 in (2.4 mm)Black and White, Red and Dark Green, Brown and Dark Blue, Orange and Yellow, Purple and Gray, Pink and Tan
Inner Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Shield
Shield Type
No Shield
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.031 in (0.79 mm)0.587 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Inductance
2.7 Ohm/1000ft (8.9 Ohm/km)64 pF/ft (210 pF/m)0.143 µH/ft (0.469 µH/m)
Nom Outer Shield DCR: 1.5 Ohm/1000ft (4.9 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
80°C-20°C To 80°C
Max. Pull Tension: 874 lbs (396 kg)
Bulk Cable Weight: 277 lbs/1000ft (412 kg/km)

Standards and Compliance

Environmental Suitability: Indoor
NEC / UL Compliance: Article 800
AWM Compliance: AWM 2937
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.40 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
9758MN 006100Blue, LightReel100 ft612825428183
9758MN 0061000Blue, LightReel1,000 ft612825428206
9758MN 008100GrayReel100 ft612825428213
9758MN 0081000GrayReel1,000 ft612825428220
9758MN 004100YellowReel100 ft612825428169
9758MN 0041000YellowReel1,000 ft612825428176
Date: 2004-01-01
No accessories are available for this product